S-PM Geared Motors Right angle shaft type Features

Achieves high-precision operation
Optimally controls S-PM motor
- S-PM geared motors enable high-precision speed control through PM sensorless vector control, rather than using a sensor (encoder). In addition, torque in the low speed range can be adjusted using the parameter settings, and thereby improve starting torque.
- Range of PM sensorless vector control 1:10 (300 - 3000r/min)
Retains torque temporarily when stopped
-
The preliminary excitation function can be used to generate
temporarily retained torque through agitation when stopped.
The amount of retained torque can be adjusted using the parameter settings.