Factory Automation

Products

Induction Motor

The induction motor is called the "Mother of Industry" because all manufacturing is dependent on them.

Product List

Three-phase Motor IE1 open new window

Three-phase induction motor class IE1 model 'Super Line QSeries' offers high performance and more energy savings. The product includes various types, including foot and vertical flange types.

Three-phase Motor IE3 open new window

Three-phase induction motor class IE3 model 'Super Line P-Series' They are high-efficiency motors providing more significant energy savings and are the heroes in helping to reduce global warming.

Single phase Motor open new window

Single-phase induction motor have variety types those are developed and improved for all purpose to match user needs.

News

    Update Information

      Inquiries