Factory Automation

Inverters-FREQROL Software FR Configurator Mobile Feature

Mobile app for inverters

FR Configurator Mobile

Use the app to check for errors, and quickly identify problems.

App Storeopen new window
Google Playopen new window

[Supported inverters]
FR-A800-E, FR-F800-E, FR-E800-E, FR-E800-SCE, FR-D800-E

Feature

Inverters can be checked and operated
using smart phones or tablets.

The app displays inverter errors.
The display is linked to the error information list of the Mitsubishi Electric FA Global Website, enabling quick checking of the description,
cause, and action without searching.
This will shorten the analysis time when a problem occurs.

Other useful functions are also available.

  • Set parameters

  • Recognize inverters

  • Monitor inverters

  • Parameter Change Screen

  • Set dashboard properties

[Supported inverters]

FR-A800-E, FR-F800-E, FR-E800-E, FR-E800-SCE, FR-D800-E

[Supported environment]

Device: Android (smartphone/tablet), iPhone, and iPad
Operating system: Android 10 to 14, iOS 12 to 18, iPadOS 13 to 18
Language: Japanese, English, and Chinese (Simplified)
Display: Dark mode (dark theme) is not supported.

Download
the free app now