Factory Automation

Industrial Computer MELIPC Series

MI2532-W/MI2332-W Product features

*1. This license allows the use of all features of MELSOFT VIXIO.

  1. Offers versatile expandability, allowing you to utilize existing personal computer boards and GPU boards.
  2. Meets international standards for temperature, vibration, shock, and electromagnetic compatibility, making it suitable for a wide range of industries.
  3. Runs Windows ® operating system with a 10-year support lifecycle.
  4. Includes MELSOFT VIXIO AI-based visual inspection software (free 6-month development license) *2 for labor-saving and efficient traceability in visual inspection processes.
  5. Comprehensive support for the entire system built with Mitsubishi Electric products.

*2. Included only with MI2532-W; not included with MI2332-W.

Versatile expandability

Performance comparison

Item MI2532-W MI2332-W
Hardware
MPU 13th Generation Intel ® Core™ i7
13700TE
16-core 1.10 GHz
13th Generation Intel ® Core™ i3
13100TE
4-core 2.4 GHz
PCH Intel ® H610E Chipset
Main memory 32 GB 16 GB
Internal storage capacity 1 TB 128 GB
Extended storage interface 1× SATA 3.0 *3
Graphics VGA, HDMI
Audio 1× Line-out, 1× Mic-in
Software
OS Windows ® 11 IoT Enterprise
LTSC 2024
Programming language Language supporting above OS
Display interface
Interface 1× HDMI, 1× VGA
Resolution VGA: Max. 1920 × 1200 (at 60 Hz)
HDMI: Max. 4096 × 2160 (at 30 Hz)
Display colors Max. 16.77 million colors
Expansion slots
PCI Express ® 1× PCIe x16, 1× PCIe x4
RS-232
Number of channels 2 (RS-232/422/485 can also be used)
Transmission rate (bps) 50…115200
RS-422
Number of channels 2 (RS-232/422/485 can also be used)
Transmission rate (bps) 50…115200
RS-485
Number of channels 2 (RS-232/422/485 can also be used)
Transmission rate (bps) 50…115200
USB
USB3.2 4
USB2.0 4
Ethernet
Interface 2× RJ-45 port
Controller LAN1: Intel ® I219V
LAN2: Intel ® I210IT
Standard IEEE 802.3u, IEEE 802.3ab compliant
Power supply (DC input)
Rated voltage (V DC) 12…30
Rated current (A) 12 (12 V input), 6 (30 V input)
Others
External dimensions (H×W×D, mm) 192 × 127 × 230
Weight (kg) 3.7

*3. One drive bay space for SATA 2.5-inch HDD/SSD is supported.

Pre-installed software and included licenses

MI2532-W MI2332-W
Pre-installed:
e-Manual Viewer
Included license:
MELSOFT VIXIO development license (6 months)
Included license:
CC-Link IE TSN Communication Software license