Factory Automation

Industrial Computer MELIPC Series

CW Workbench 4 -Features-

Easily develop real-time control program

Development environment for a full-fledged real-time OS which is normally expensive can be implemented at a lower cost. Main functions include such as programming, compiling, source code debugging, allowing easier programming of VxWorks ® user application. API such as CCPU function and MD function which realizes high-speed data communication between OSs and easier access to various connected devices is provided, making real-time control programming easy.

Multiple language functionality available with plug-in tool

Functionality of Eclipse based CW Workbench 4 can be expanded to support multiple languages, source code management, etc. with third-party plug-in tools.