MELSEC-L SeriesL6ADP-R4 Specifications

Performance specifications
| Maximum transmission speed | |
| Communication method | Predefined protocol communication |
| MC protocol communication | |
| Synchronization method | |
| Communication speed | |
| Transmission distance | |
| Data format | Start bits |
| Data bits | |
| Parity bits | |
| Stop bits | |
| Access cycle | Predefined protocol communication |
| MC protocol communication | |
| Error detection | Parity check |
| Sum check code | |
| Transmission control | |
| Internal current consumption (5 V DC) | |
| External dimensions | Height |
| Width | |
| Depth | |
| Weight | |
115.2 kbps |
Full-duplex/half-duplex communications |
Half-duplex communications |
Start-stop synchronization method |
1200 bps/2400 bps/4800 bps/9600 bps/19200 bps/38400 bps/57600 bps/115200 bps |
Maximum 1200 m (overall distance) |
1 |
7/8 |
Present or absent |
1/2 |
Sends or receives data when requested with the dedicated instruction. |
Conform to the service processing setting of the CPU module. |
Yes (odd/even) / No |
Yes/No |
• DC1/DC3 (Xon/Xoff) control • DC2/DC4 control |
0.15 A |
90 mm |
28.5 mm |
95 mm |
0.12 kg |