Factory Automation

MELSEC-Q SeriesQ12DCCPU-V   Specifications

Performance specifications

Software specifications
Operating system
Programming language
Hardware specifications
CPU System
Endian format
Memory capacity Work RAM
Standard RAM
Standard ROM
Battery backup RAM
CompactFlash card Interface
Power supply
Built-in Ethernet port (CH1, CH2) Interface
Communication method
Data transmission speed
Transmission method
Maximum segment length
Connector applicable to external wiring
Supported function
RS-232 connector (CH3) specifications Interface
Communication method
Synchronization method
Transmission speed
Transmission distance
Data format Start bit
Data bit
Parity bits
Stop bit
Parity check
Sum check code
Transmission control
Connector applicable to external wiring
USB connector Interface
Connector
Transmission speed
Power supply
Number of I/O points
Clock function Displayed information
Accuracy
Allowable momentary power failure time
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
 
VxWorks Version 6.4
C language (C/C++)
 
SH4A
Little endian
128M bytes
Basic mode: 3M bytes
Extended mode: 0...3M bytes
Basic mode: -
Extended mode: 12M bytes
Basic mode: 512K bytes
Extended mode: 512K bytes...3584K bytes
TYPE I (max. 8G bytes)
TYPE II card is not supported
I/O cards including a modem card are not supported
+3.3 V DC, max. 150 mA
10BASE-T/100BASE-TX
Full duplex/half duplex
10 Mbps (10BASE-T)/100 Mbps (100BASE-TX)
Base band
100 m
RJ45
Auto-negotiation function (automatic recognition of communication speed/communication method)
Auto-MDI/MDIX (automatic recognition of straight/crossing cable)
Compliant with RS-232
Full-duplex/half-duplex
Start-stop synchronization method
9600, 14400, 19200, 28800, 38400, 57600, 115200 bps
Up to 15 m
1
7 / 8
1 / None
1 / 2
Yes (Even/Odd)/No
Yes/No
Flow control (RS/CS control)
Round connector (10-pin)
USB 2.0 compatible
Connector type mini-B
12 Mbps (Full Speed)
Self powered
4096 points (X/Y0...FFF)
Year, month, date, hour, minute, second, and day of week (automatic leap year detection)
Daily error: -10.89...+8.46 s (0...55 ˚C)
Daily error: -4.32...+5.25 s (25 ˚C)
The time differs depending on the power supply module used.
0.97 A
98 mm
27.4 mm
115 mm
0.24 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Compliant with JIS B 3502 and IEC 61131-2 Under intermittent vibration
Under continuous vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
Equipment class
0...55 ˚C
-25...75 ˚C
5...95 %RH, non-condensing
5...95 %RH, non-condensing
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm
Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2
Sweep count: 10 times each in X, Y, Z directions
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm
Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2
Compliant with JIS B 3502 and IEC 61131-2
(147 m/s2, 3 times each in 3 directions X, Y, Z)
No corrosive gases
0...2000 m
Inside a control panel
II or less
2 or less
Class I
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次