MELSEC-Q SeriesQ13UDVCPU Specifications

Performance specifications
| Control method | ||
| I/O control mode | ||
| Programming language | Sequence control language | |
| Processing speed | Sequence instruction | LD X0 |
| MOV D0 D1 | ||
| Constant scan | ||
| Program capacity | ||
| Memory capacity | Program memory (drive 0) | |
| Memory card (SD) (drive 2) | ||
| Standard RAM (drive 3) | Without an extended SRAM cassette | |
| With an extended SRAM cassette | ||
| Standard ROM (drive 4) | ||
| CPU shared memory | QCPU standard memory | |
| Multiple CPU high speed transmission area | ||
| Maximum number of storable files | Program memory | |
| Memory card (SD) | SD | |
| SDHC | ||
| Standard RAM | ||
| Standard ROM | ||
| Maximum number of intelligent function module parameters | Initial setting | |
| Refresh | ||
| Number of I/O device points | ||
| Number of I/O points | ||
| No. of device points | Internal relay (M) | |
| Latch relay (L) | ||
| Link relay (B) | ||
| Timer (T) | ||
| Retentive timer (ST) | ||
| Counter (C) | ||
| Data register (D) | ||
| Extended data register (D) | ||
| Link register (W) | ||
| Extended link register (W) | ||
| Annunciator (F) | ||
| Edge relay (V) | ||
| File register (R) | Without an extended SRAM cassette | |
| With Q4MCA-1MBS | ||
| With Q4MCA-2MBS | ||
| With Q4MCA-4MBS | ||
| With Q4MCA-8MBS | ||
| File register (ZR) | Without an extended SRAM cassette | |
| With Q4MCA-1MBS | ||
| With Q4MCA-2MBS | ||
| With Q4MCA-4MBS | ||
| With Q4MCA-8MBS | ||
| Link special relay (SB) | ||
| Link special register (SW) | ||
| Step relay (S) | ||
| Index register/standard device register (Z) | ||
| Index register (Z) (32-bit index modification of ZR device) | ||
| Pointer (P) | ||
| Interrupt pointer (I) | ||
| Special relay (SM) | ||
| Special register (SD) | ||
| Function input (FX) | ||
| Function output (FY) | ||
| Function register (FD) | ||
| Link direct device | ||
| Intelligent function module device | ||
| Latch (data retention during power failure) range | ||
| RUN/PAUSE contact | ||
| Clock function | ||
| Allowable momentary power failure time | ||
| Internal current consumption (5 V DC) | ||
| External dimensions | Height | |
| Width | ||
| Depth | ||
| Weight | ||
| Specifications of the built-in Ethernet function | ||
| Transmission specifications | Data transmission speed | |
| Communication mode | ||
| Transmission method | ||
| Maximum distance between hub and node | ||
| Number of connections | ||
Stored program cyclic operation |
Refresh mode (The direct access input/output is available by specifying the direct access input/output (DX, DY).) |
Relay symbol language, logic symbolic language, MELSAP3 (SFC), MELSAP-L, function block and structured text (ST) |
1.9 ns |
3.9 ns |
0.5...2000 ms (setting is available in increments of 0.1 ms by parameter) |
130K steps (520K bytes) |
520K bytes |
Depends on the SD memory card (SD or SDHC type) used. (Max. 32G bytes) |
1024K bytes |
Capacities of the memory in the module + extended SRAM cassette (The maximum capacity of an extended SRAM cassettes is 8M bytes.) |
2051K bytes |
8K bytes |
32K bytes |
252 |
Root directory: 512 (maximum) Subdirectory: 65534 (maximum) |
Root directory: 65535 (maximum) Subdirectory: 65534 (maximum) |
323 |
256 |
4096 parameters |
2048 parameters |
8192 points (X/Y0...1FFF) |
4096 points (X/Y0...FFF) |
28672 points (M0...28671) by default (changeable) |
8192 points (L0...8191) by default (changeable) |
8192 points (B0...1FFF) by default (changeable) |
2048 points (T0...2047) by default (changeable) (Low-speed and high-speed timers available) Low-speed or high-speed is specified by an instruction. The measurement unit is set by parameter. (Low-speed timer: 1...1000 ms (in increments of 1 ms), default: 100 ms) (High-speed timer: 0.01...100 ms (in increments of 0.01 ms), default: 10.0 ms) |
0 points by default (changeable) (Low-speed and high-speed retentive timers available) Low-speed or high-speed is specified by an instruction. The measurement unit is set by parameter. (Low-speed retentive timer: 1...1000 ms (in increments of 1 ms), default: 100 ms) (High-speed retentive timer: 0.01...100 ms (in increments of 0.01 ms), default: 10.0 ms) |
Normal counter: 1024 points (C0...1023) by default (changeable) |
41984 points (D0...41983) by default (changeable) |
0 points by default (changeable) |
8192 points (W0...1FFF) by default (changeable) |
0 points by default (changeable) |
2048 points (F0...2047) by default (changeable) |
2048 points (V0...2047) by default (changeable) |
32768 points (R0...32767) (Maximum 524288 points are available by switching blocks.) |
32768 points (R0...32767) (Maximum 1048576 points are available by switching blocks.) |
32768 points (R0...32767) (Maximum 1572864 points are available by switching blocks.) |
32768 points (R0...32767) (Maximum 2621440 points are available by switching blocks.) |
32768 points (R0...32767) (Maximum 4718592 points are available by switching blocks.) |
524288 points (ZR0...524287) (Blocks do not need to be switched.) |
1048576 points (ZR0...1048575) (Blocks do not need to be switched.) |
1572864 points (ZR0...1572863) (Blocks do not need to be switched.) |
2621440 points (ZR0...2621439) (Blocks do not need to be switched.) |
4718592 points (ZR0...4718591) (Blocks do not need to be switched.) |
2048 points (SB0...7FF) by default (changeable) |
2048 points (SW0...7FF) by default (changeable) |
8192 points (S0...8191) by default (changeable) |
20 points (Z0...19) (maximum) |
10 points (Z0...18) (maximum) (The index register is used as a double-word device.) |
4096 points (P0...4095) (The number of device points is fixed.) (The local pointer range and the common pointer range can be set by parameter.) |
256 points (I0...255) (The number of device points is fixed.) (The fixed scan interval for the system interrupt pointer I28 to 31 can be set by parameter.) 0.5...1000.0 ms (in increments of 0.5 ms) Default I28: 100 ms, I29: 40 ms, I30: 20 ms, I31: 10 ms |
2048 points (SM0...2047) (The number of device points is fixed.) |
2048 points (SD0...2047) (The number of device points is fixed.) |
16 points (FX0...F) (The number of device points is fixed.) |
16 points (FY0...F) (The number of device points is fixed.) |
5 points (FD0...4) (The number of device points is fixed.) |
Device that directly accesses the link device of a network module Specification format: J□□\X□□, J□□\Y□□, J□□\SB□□, J□□\W□□, J□□\SW□□ |
Device that directly accesses the buffer memory of an intelligent function module Specified form: U...\G... |
8192 points (L0...8191) by default (The latch range can be set for the devices, B, F, V, T, ST, C, D, and W.) |
One contact can be set up in X0 to X1FFF for each of RUN and PAUSE. |
Year, month, date, hour, minute, second, and day of week (automatic leap year detection) Accuracy: -2.97...+3.75 s (TYP. +0.39 s)/d at 0 ˚C Accuracy: -2.97...+3.75 s (TYP. +0.39 s)/d at 25 ˚C Accuracy: -12.77...+2.13 s (TYP. -5.32 s)/d at 55 ˚C |
The time differs depending on the power supply module used. |
0.58 A (only CPU module), 0.6 A (with an extended SRAM cassette) |
98 mm |
27.4 mm |
115 mm |
0.20 kg |
100/10 Mbps |
Full-duplex/Half-duplex |
Base band |
100 m |
Total of 16 for Socket communications, MELSOFT connections, and MC protocols. 1 for FTP. |
General specifications
| Operating ambient temperature | ||
| Storage ambient temperature | ||
| Operating ambient humidity | ||
| Storage ambient humidity | ||
| Vibration resistance | Compliant with JIS B 3502 and IEC 61131-2 | Under intermittent vibration |
| Under continuous vibration | ||
| Shock resistance | ||
| Operating atmosphere | ||
| Operating altitude | ||
| Installation location | ||
| Overvoltage category | ||
| Pollution degree | ||
| Equipment class | ||
0...55 ˚C |
-25...75 ˚C (The storage ambient temperature is -20 to 75 ˚C if the system includes the AnS/A Series modules.) |
5...95 %RH, non-condensing (The operating ambient humidity and storage ambient humidity are 10 to 90 %RH if the system includes the AnS/A Series modules.) |
5...95 %RH, non-condensing (The operating ambient humidity and storage ambient humidity are 10 to 90 %RH if the system includes the AnS/A Series modules.) |
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2 Sweep count: 10 times each in X, Y, Z directions |
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2, 3 times each in 3 directions X, Y, Z) |
No corrosive gases |
0...2000 m |
Inside a control panel |
II or less |
2 or less |
Class I |