Factory Automation

MELSEC-Q SeriesQ173DSCPU   Specifications

Performance specifications

Control specifications
Number of control axes
Operation cycle (operation cycle settings)*1
Interpolation function
Control method
Acceleration/deceleration processing
Compensation function
Synchronous control
Control unit
Programming language
Servo program capacity
Number of positioning points
Home position return
Positioning control
Manual control
Speed-torque control
Multiple CPU synchronous control
Synchronous encoder operation function
Speed limit
Torque limit function
M-code output function
Speed change
Acceleration/deceleration processing change
Limit switch output function
ROM operation function
External input signal
High-speed reading function*10
Mark detection function  
Mark detection signal
Mark detection setting
Torque limit value change
Target position change function
Servo parameter change function
Servo amplifier control mode switching function
Optional data monitor function
Forced stop
Software stroke limit function
Hardware stroke limit function
Number of I/O points
Clock function
Security function
All clear function
Remote operation
Digital oscilloscope function
Driver communication function
Amplifier-less operation function
Absolute position system
Number of SSCNET III/H lines*2
Number of Motion modules
Module specifications
Number of control axes
Servo amplifier connection method
Maximum overall cable distance [m]
Maximum distance between stations [m]
Number of SSCNET III/H head module connection stations
PERIPHERAL I/F
Manual pulse generator interface
Controllable modules Q172DLX
Q172DEX
Q173DPX
Q173DSXY
I/O module
Analog module
QI60
Input signal Number of input points
Input method
Rated input voltage/current
Operating voltage range
ON voltage/current
OFF voltage/current
Input resistance
Response time
Recommended wire size
Forced stop input signal Number of input points
Input method
Rated input voltage/current
Operating voltage range
ON voltage/current
OFF voltage/current
Input resistance
Response time
Recommended wire size
Manual pulse generator/incremental synchronous encoder signal Signal input form
Maximum input pulse frequency
Number of stages of extension base
5 V DC internal current consumption [A]
Mass [kg]
Exterior dimensions [mm]
 
Up to 32 axes (16 axes/line)
0.22 ms, 0.44 ms, 0.88 ms, 1.77 ms, 3.55 ms, 7.11 ms
Linear interpolation (up to 4 axes), 2-axis circular interpolation, helical interpolation (3 axes)
Positioning control, speed control, speed-torque control, speed-position switching control, fixed-pitch feed control, synchronous control (SV22 (advanced synchronous control method/virtual mode switching method)), cam control (SV22), constant speed control, position follow-up control, speed control with fixed position stop, high-speed oscillation control, speed switching control
Trapezoidal acceleration/deceleration, S-curve acceleration/deceleration, advanced S-curve acceleration/deceleration
Backlash compensation, electronic gear, phase compensation (SV22)
Synchronous encoder input, cam, phase compensation, cam auto-generation
mm, inch, degree, pulse
Motion SFC, dedicated instruction, mechanical support language (SV22)
16k steps
3200 points (positioning data can be set indirectly)
Proximity dog method (2 types), count method (3 types), data set method (2 types), dog cradle method, stopper method (2 types), limit switch combined method, scale home position signal detection method, dogless home position signal reference method
(home position return re-try function provided, home position shift function provided)
Linear interpolation control (up to 4 axes), fixed-pitch feed control (up to 3 axes), 2-axis circular interpolation (auxiliary point-specified, radius-specified, central point-specified), speed control (1-axis), speed-position switching control (INC mode), current value change
JOG operation, manual pulse generator operation (possible to connect 3 modules (Q173DPX use), possible to connect 1 module (internal I/F use)*6)
Speed control not including position loop, torque control, continuous operation to torque control
Up to 96 axes (by use of three modules of Q173DSCPU)
12 modules connectable (SV22)*8
(Q172DEX + Q173DPX + built-in interface in Motion CPU + via device*7 + via servo amplifier*7*9 + multiple CPU synchronous control*7)
Speed limit value, JOG speed limit value
Torque limit value (positive/negative direction)
Provided
Provided
Acceleration/deceleration time
Number of output points: 64 points (advanced synchronous control method), 32 points (virtual mode switching method (SV13))
Watch data: Motion control data, word device
Provided
Q172DLX (FLS, RLS, STOP, DOG),
external input signals (FLS, RLS, DOG) of servo amplifier, internal I/F (DI), bit device
Available
(via input module, built-in interface in Motion CPU, tracking of Q172DEX/Q173DPX)
Continuous detection mode, specified number of detections mode, ring buffer mode
4 points (via Internal I/F), bit device, Q172DLX (DOG)
32 settings
Provided
Target position change, movement distance change
Provided
Gain switching function, PI-PID control, control loop changing (fully closed loop control, semi closed loop control)
Up to 6 data/axis (communication data: up to 6 points/axis)
Motion controller forced stop (EMI connector, system setting), forced stop terminal of servo amplifier
Movable range check with current feed value
Provided
256 points
Provided
Password registration, password for every Motion SFC program, software security key function
Delete all user data in Motion CPU
Remote RUN/STOP, remote latch clear
Bit data: 16 channels, word data: 16 channels*5
Provided
Provided
Provided (Made compatible by setting battery to servo amplifier.)
2 lines
Q172DLX: 4 modules usable
Q172DEX: 6 modules usable*3
Q173DPX: 4 modules usable*4
 
Up to 32 axes
SSCNET III/H (2 lines)
SSCNET III/H: 1600, SSCNET III: 800
SSCNET III/H: 100, SSCNET III: 50
Up to 8 stations (up to 4 stations/line)
Motion CPU: PERIPHERAL I/F
Via PLC CPU: USB, RS-232, Ethernet
Possible to connect 3 modules of manual pulse generator
Up to 4 modules per CPU
Up to 6 modules per CPU (SV22 use)
Up to 4 modules per CPU (incremental synchronous encoder use in SV22)
Up to 1 module per CPU (only manual pulse generator use)
Up to 3 modules
Total: up to 256 points per CPU
Total: up to 256 points per CPU
Up to 1 module per CPU
4 points
Positive common/negative common shared type (photocoupler isolation)
24 V DC/Approx. 5 mA
20.4 V DC to 26.4 V DC (+10 %/-15 %, ripple ratio 5 % or less)
17.5 V DC or more/3.5 mA or more
5 V DC or less/0.9 mA or less
Approx. 5.6 kΩ
1 ms or less (OFF to ON, ON to OFF)
AWG 18 to AWG 22
1 point
Sink/source (photocoupler isolation)
24 V DC/Approx. 2.4 mA
20.4 V DC to 26.4 V DC (+10 %/-15 %, ripple ratio 5 % or less)
17.5 V DC or more/2.0 mA or more
1.8 V DC or less/0.18 mA or less
Approx. 10 kΩ
1 ms or less (OFF to ON, ON to OFF)
AWG 22
Phase A/phase B (magnification by 4)
Up to 1 Mpps (after magnification by 4, up to 4 Mpps) (differential-output type)
Up to 200 kpps (after magnification by 4, up to 800 kpps) (voltage-output/open-collector type)
Up to 7 stages
1.75
0.38
120.5 (H) × 27.4 (W) × 120.3 (D)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*1)The number of controllable axes varies depending on the operation cycle.

(*2)The SSCNET III-compatible servo amplifier can be used, but the SSCNET-compatible servo amplifier cannot be used.

(*3)Q172DEX cannot be used in SV13.

(*4)This is the case of using an incremental synchronous encoder (SV22 used). When using a manual pulse generator, only one module is allowed.

(*5)8CH word data and 8CH bit data can be displayed in real time.

(*6)Q173DPX and internal interface cannot be used simultaneously.

(*7)Advanced synchronous control only.

(*8)Up to 12 of manual pulse generators and synchronous encoders can be used in total.

(*9)Available with MR-J4-_B-RJ.

(*10)This cannot be used in SV22 advanced synchronous control.