Factory Automation

MELSEC-Q SeriesQ172CPUN-T   Specifications

Performance specifications

Control specifications
Number of control axes SV13/SV22/SV43
Operation cycle (default) SV13
SV22/SV43
Interpolation function SV13/SV22/SV43
Control method SV13/SV22
SV43
Acceleration/deceleration processing
Compensation function
Programming language SV13/SV22
SV43
Servo program (dedicated instruction) capacity SV13/SV22
SV43
Number of positioning points SV13/SV22
SV43
Programming tool
PERIPHERAL I/F
Teaching operation function
Home position return function
JOG operation function
Manual pulse generator operation function
Synchronous encoder operation function
M-code function
Limit switch output function
Absolute position system
Number of Motion related modules
Module specifications
Number of control axes SV13/SV22/SV43
Operation cycle (default) SV13
SV22/SV43
Servo amplifier connection method
PERIPHERAL I/F
Teaching operation function
Manual pulse generator operation function
Synchronous encoder operation function
Number of SSCNET I/F
Controllable modules Q172LX  
Q172EX
Q173PX
QX_/QY_/QH_/QX_Y_
Q64AD/Q68ADV/Q68ADI/Q62DA/Q64DA/Q68DAV/Q68DAI
QI60
Number of stages of extension base
5 V DC internal current consumption [A]
Mass [kg]
Exterior dimensions [mm]
 
8 axes
0.88 ms/1 to 8 axes
0.88 ms/1 to 4 axes
1.77 ms/5 to 8 axes
Linear interpolation (up to 4 axes), 2-axis circular interpolation, helical interpolation (3 axes)
Positioning control, speed control, speed-position switching control, fixed-pitch feed, constant speed control, position follow-up control, speed switching control, high-speed oscillation control, synchronous control (SV22)
Positioning control, constant speed positioning, high-speed oscillation control
Automatic trapezoidal acceleration/deceleration, S-curve acceleration/deceleration
Backlash compensation, electronic gear
Motion SFC, dedicated instruction, Mechanical support language (SV22)
EIA language (G-code)
14 k steps
248 k bytes
3200 points (positioning data can be set indirectly)
Approx. 10600 points (positioning data can be designated indirectly)
IBM PC/AT
USB/RS-232/SSCNET
Provided (SV13 use)
Proximity dog method (2 types), count method (3 types), data set method (2 types),
dog cradle method, stopper method (2 types), limit switch combined method
Provided
Possible to connect 3 modules
Possible to connect 8 modules (SV22 use)
M-code output function provided, M-code completion wait function provided (SV13/SV22)
Number of output points 32 points
Watch data: Motion control data/word device
• Made compatible by setting battery to servo amplifier. (Possible to select the absolute data method or incremental method for each axis)
• Incremental method only when using vector inverters (SV13/SV22/SV43)
Q172LX: 1 module usable
Q172EX: 4 modules usable*1
Q173PX: 3 modules usable*2
 
Up to 8 axes
0.88 ms/1 to 8 axes
0.88 ms/1 to 4 axes
1.77 ms/5 to 8 axes
SSCNET
USB/RS-232/SSCNET
Provided (SV13 use)
Possible to connect 3 modules of manual pulse generator
Possible to connect 8 modules*4 (SV22 use)
2CH
Up to 1 module per CPU
Up to 4 modules per CPU (SV22 use)
Up to 3 modules per CPU (incremental synchronous encoder use in SV22)
Up to 1 module per CPU (only manual pulse generator use)
Total: up to 256 points per CPU
Total: up to 256 points per CPU
Up to 1 module per CPU (SV13, SV22 use)
Up to 7 stages
1.45*5
0.23
104.6 (H) × 27.4 (W) × 114.3 (D)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*1)Q172EX cannot be used in SV13 and SV43.

(*2)This is the case of using an incremental synchronous encoder (SV22 used). When using a manual pulse generator, only one module is allowed.

(*4)Up to 8 of manual pulse generators and synchronous encoders can be used in total.

(*5)The current consumption at 0.26 A of the teaching unit is included.