Factory Automation

MELSEC-L SeriesL02CPU   Features

Basic information

Product main imageZoom

Model nameL02CPU
OverviewNumber of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 40 ns, program memory capacity: 80K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusOn sale