Factory Automation

MELSEC-L SeriesL02SCPU   Features

Basic information

Product main imageZoom

Model nameL02SCPU
OverviewNumber of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 60 ns, program memory capacity: 80K bytes, external interface: USB/RS-232, built-in I/O: sink output
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusDiscontinued
Discontinued date2024/09
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models