Factory Automation

MELSEC-Q SeriesQ00JCPU-E   Features

Basic information

Product main imageZoom

Model nameQ00JCPU-E
OverviewNumber of I/O points: 256, number of I/O device points: 2048, program capacity: 8K steps, basic operation processing speed (LD X0): 200 ns, program memory capacity: 58K bytes, external interface: RS-232, without memory card interface, base: 5 slots, power-supply: 100...240 V AC input/5 V DC 3A output (English manual included)
Conformance standardUL cUL CE(EMC) CE(LVD) BV
Sales statusDiscontinued
Discontinued date2010/09
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models