MELSEC-Q SeriesQ01UCPU Features

Basic information
| Model name | Q01UCPU |
| Overview | Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 15K steps, basic operation processing speed (LD X0): 60 ns, program memory capacity: 60K bytes, external interface: USB/RS-232, without memory card interface |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |