MELSEC-Q SeriesQ10UDEHCPU Features

Basic information
| Model name | Q10UDEHCPU |
| Overview | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 100K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 400K bytes, multi-CPU high-speed communication, external interface: USB/Ethernet, with memory card interface |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | To be discontinued |
| Discontinued date | 2026/10 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Replacement models |
|