MELSEC-Q SeriesQ26UDPVCPU Features

Basic information
| Model name | Q26UDPVCPU |
| Overview | Number of I/O points: 4096, I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 1.9 ns, program memory capacity: 1040K bytes, multiple CPU high-speed transmission, external interface: USB/Ethernet, with memory card interface, process control language supported |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |