Factory Automation

MELSEC iQ-R Series Specifications list

Large categories

Reset

Medium categories

Reset

Product categories

Select

Total 26

from 1-26

1
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

  Large categories Medium categories Model name Outline
Main base   R33B 3 slots
Main base R35B 5 slots
Main base R38B 8 slots
Main base R312B 12 slots
Main base Redundant power supply R310RB 10 slots, two redundant power supply modules required
Main base Extended temperature range R310B-HT 10 slots, support operating ambient temperature of 0 to 60˚C
Main base Extended temperature range redundant power supply R38RB-HT 8 slots, two redundant power supply modules required, support operating ambient temperature of 0 to 60˚C
Extension base R65B 5 slots
Extension base R68B 8 slots
Extension base R612B 12 slots
Extension base Redundant power supply R610RB 10 slots, two redundant power supply modules required
Extension base Redundant system R68WRB 8 slots, two redundant power supply modules required
Extension base Extended temperature range R610B-HT 10 slots, support operating ambient temperature of 0 to 60˚C
Extension base Extended temperature range redundant power supply R68RB-HT 8 slots, two redundant power supply modules required, support operating ambient temperature of 0 to 60˚C
Extension base Extended temperature range redundant system R66WRB-HT 6 slots, two redundant power supply modules required, support operating ambient temperature of 0 to 60˚C
Extension base for MELSEC-Q Series module RQ65B 5 slots, for Q Series modules
Extension base for MELSEC-Q Series module RQ68B 8 slots, for Q Series modules
Extension base for MELSEC-Q Series module RQ612B 12 slots, for Q Series modules
Extension cable RC06B 0.6 m extension cable
Extension cable RC12B 1.2 m extension cable
Extension cable RC30B 3.0 m extension cable
Extension cable RC50B 5.0 m extension cable
Extension cable RC100B 10.0 m extension cable
Option DIN rail mounting adapter R6DIN1 DIN rail mounting adapter for MELSEC iQ-R Series main base and extension base connection, applicable DIN rail: TH35-7.5Fe, TH35-7.5Al, TH35-15Fe
Option Blank cover RG60 Cover for an empty I/O slot on a base unit
Option Base cover R35B-CV1 Ship classification compliant base cover
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

Total 26

from 1-26

1