3D Vision sensor MELFA-3D Vision 3.0
Introduction
This 3D vision sensor for small robots is small and performs high-speed and
high-accuracy measurements.
This sensor is optimal as a replacement for a parts feeder.Its unique
model-less recognition processing enables high-speed picking.
Please refer to the Catalog for details of features and camera models.
Features
Lightweight and Compact
Smaller and more lightweight, equipped with ENSENSO camera head. Both hand-eye and fixed
installation are available.
Additionally, the camera itself supports oil mist environments (IP65/IP67), and increased
workpiece distance and visual field allow for broader application.
It flexibly supports everything from precision assembly of small parts to bulk picking
from large pallets.
High-speed Picking
High-speed recognition technology reduces the time required for image recognition(30%
improvement over previous model).
Model-less recognition is available, which does not require a 3D model of the workpiece.
Model-less recognition :
A method of recognizing workpiece grip by registering the shape of the hand tip and
suction pad and looking for a space to insert the tip or where the pad can stick (The
shape of the workpiece does not need to be registered).
Auto Calibration Function
Equipped with an auto calibration function to automatically align the robot and vision sensor. This simplifies adjustment work.
Product Components
*Please refer to the Catalog for details of our recommended camera models.
Related catalog
Please refer to the related catalogs for details.
Manufacturer website
You can select the optimal camera for the workpiece distance and measuring range of IDS
Imaging Development Systems GmbH website. (Camera selection tool)
Check with IDS Imaging Development Systems GmbH for details.