Function expansion options MELFA Smart Plus
Preventive maintenance function
The preventive maintenance function lets you know beforehand when parts should
be maintained or replaced.
Maintenance is now even more efficient.
Supported MELFA Smart Plus card type
For details on this function, please refer to the catalog "MELFA Smart Plus".
Maintenance simulation
The preventive maintenance function estimates the recommended maintenance
period and when to replace consumable parts.
This is done by observing repeat patterns in sample programs used by the robot
or executed in the simulator in RT Toolbox3.
- Applicable parts: Reduction gears, encoders, batteries.
- Grease replenishment period (per axis)
- Timing belt replacement period (per axis)
- Recommended maintenance period for overhaulable parts (per axis)(*1)
*1) For overhaulable parts such as reduction gears, bearings, ball screws, the internals of ball splines, the part which needs to be overhauled the earliest will be displayed.
Wear calculation function
- Applicable parts: Reduction gears, encoders, batteries.
- A function that calculates the wear of components(*2) from the operational status (current, load, etc.) based on the robot's movements and posture.
- It also calculates the time left until inspection, maintenance and overhaul periods.
- It is possible to check more detailed information than the "Maintenance forecasting".
*2) The wear ratio of each part is a reference value to assist the maintenance and inspection schedule calculated based on the robot's operational status. It does not guarantee that this is the actual remaining life of the part.
Supported devices
MELFA Smart Plus card type
| Component name | Model name | |
|---|---|---|
| MELFA Smart Plus card | A-type | 2F-DQ511 |
| MELFA Smart Plus card pack | A-type | 2F-DQ510 |
| AB-type | 2F-DQ520 | |
Robot
Some joints do not support the fault detection function. Details can be found from MELFA Smart Plus catalog.
| Robot Type | Robot controller | RT ToolBox3(*3) | |
|---|---|---|---|
| FR series |
RV-2FR(L), RV-4FR(L), RV-7FR(L/LL), RV-13FR(L), RV-20FR
RH-3FRH, RH-6FRH, RH-12FRH, RH-20FRH, RH-3FRHR |
CR800-D/R/Q Ver.A3 or later. | Ver.1.30G or later |
| CR series |
RV-8CRL
RH-3CRH, RH-6CRH |
CR800-D Ver.A5p or later | Ver.1.90U or later |
*3) Simulation is not supported when using RT ToolBox3 mini.