Function expansion options MELFA Smart Plus
Robot mechanism thermal compensation function
Thermal expansion of the robot arm can be compensated for with the thermal compensation function.
Supported MELFA Smart Plus card type
For details on this function, please refer to the catalog "MELFA Smart Plus".
Improved accuracy
- The thermal compensation function compensates for thermal expansion of the robot arm to increasepositioning accuracy.
- This improves system stability and the quality of products.
- The total cost of systems can also be reduced as no external sensor is required for temperature compensation.
*Compensation accuracy varies depending on the robot model and operating conditions (load,
position, speed, etc.).
*Enable this function at startup. If this function is enabled while the robot is being
taught, or disable after the teaching process, the robot may deviate from its taught
position during operation.
Example
-
Useful for high-precision tasks such as the assembly and arrangement of minute
parts.
(Installing ICs on circuit boards and transporting unusually shaped objects) -
Maintained accuracy for work that involves high temperatures due to high-speed
operation.
(In-transport arrangement of minute parts)
Supported devices
MELFA Smart Plus card type
| Component name | Model name | |
|---|---|---|
| MELFA Smart Plus card | A-type | 2F-DQ511 |
| MELFA Smart Plus card pack | A-type | 2F-DQ510 |
| AB-type | 2F-DQ520 | |
Robot
| Robot Type | Robot controller | RT ToolBox3 |
|---|---|---|
| FR series, CR series |
CR800-D/R/Q Ver.A3 or later.
(MELFA Smart Plus cardpack [2F-DQ510]: Ver.A1 or later.) |
Ver.1.00 or later |