Industrial robot MELFA RV-FR series
RV-FR series 3-20kg type robot introduction
- Six joints for a broader range of movement support complex assembly and process operations.
- Designed to withstand environmental conditions, making it ideal for a wide range of application.
- Compatible with "MELFA Smart Puls".
- Maximum load capacity: 3kg to 20kg
-
Robot controller: 3 types
Select one of the following controllers according to the application.
CR800-R: MELSEC iQ-R Series compatible type (Compatible with the "iQ Platform")
CR800-Q: MELSEC Q Series compatible type (Compatible with the "iQ Platform")
CR800-D: Standalone type
Preventing cable interference
Internal wiring channels provided in the tip axis. The problem
of wiring and tube tangles can be eliminated. (Specify models
with internal cabling (-SHxx)).
RV-FR series 35-80kg type robot introduction
- It is ideal for handling large workpieces and heavy objects such as processing machine LD/ULD applications, packing processes,and palletizing processes.
- Maximum load capacity:35/50/80kg
-
Robot controller: 3 types.
Select one of the following controllers according to the application.
CR860-R: MELSEC iQ-R Series compatible type (Compatible with the "iQ Platform")
CR860-Q: MELSEC Q Series compatible type (Compatible with the "iQ Platform")
CR860-D: Standalone type
RV-FR series lineup
With a wealth of variations, suitable for a broad range of layouts, from transporting large workpieces and machine parts to assembling electrical components.
Please refer to the catalog for details.
Robot controller introduction
Improved controller performance
Control cycles on FR series controllers take just half the current
time, improving robot control performance.
The faster calculation speed gives better robot processing capacity
and shorter cycle times for improved productivity.
Integration with the various sensors also makes precision operation
possible.
(The performance of FR series Q type controller is equivalent to F
series Q type controller.)
R type controller
Integration with the MELSEC iQ-R series PLCs enables more advanced tasks.
- This controller is compatible with the "iQ Platform".
- The R Type controllers supported by the MELSEC iQ-R series dramatically improve compatibility with FA equipment, allowing information to be shared mutually and data to be collected and processed.
- Improved system bus performance has also reduced communication cycles to 1/4 of current levels, allowing shorter cycle times for production facilities.
Q type controller
- This controller is compatible with the "iQ Platform".
- Seamlessly integrates the various controllers used in a production site with HMIs, the engineering environment and the network.
- Uses a multi-CPU configuration that offers highly precise control and fast yet simple information management.
D type controller
- A standalone controller similar to existing models.
- Enables the construction of cells using robot controllers as the control nucleus.
- Comes with various interfaces as standard, allowing customers to build a system optimized for their applications.