Products
FA Integrated Selection Tool
What is FA Integrated Selection Tool?
You can easily perform various calculations required when checking product combinations and selecting models without looking at catalogs or manuals, and can create a "selection result" that is convenient when requesting a purchase quote.
FA Integrated Selection Tool
Multiple device can be selected,
and the entire system can be selected with one tool.
Device to be selected
- Programmable Automation Controllers MELSEC MX Controller MX-R Model NEW
- Programmable Automation Controllers MELSEC MX Controller MX-F Model NEW
- Programmable Controllers MELSEC iQ-R
- Programmable Controllers MELSEC iQ-F
- Programmable Controllers MELSEC-Q
- Programmable Controllers MELSEC-L
- Remote I/O
- AC Servos-MELSERVO
- Inverters-FREQROL
- Human-Machine Interfaces (HMIs)-GOT
- Network interface board
- Embedded type SSC
Functions & Features
- Can create a system configuration diagram.
- Can also select optional products (cables, HUBs) for various networks.
- Can output a list of selected product model name, quantity, standard price, and total price in Excel format.
- Can load the results selected by Drive System Sizing Software Motorizer. What is Drive System Sizing Software Motorizer?
- We provide examples for specific purposes and basic network configurations. NEW
- The programmable controller selection guide allows you to select the type of PLC interactively. NEW
Before using this tool, read the following Precautions and Note.
Terms of use
- 1. This tool is designed for customers who are considering purchasing our products.
-
2.
Use this tool for reference when selecting our products,
and be sure to check the specifications in the catalogs and manuals. - 3. We are not liable for any loss or damage related to the use of this tool.
- 4. This tool is subject to change or end without notice.
-
5.
Specifications of Mitsubishi Electric products are subject to change due to functional improvements or maintenance without notice.
Note that this tool selects system configurations according to specifications of products currently available in the market.
For this reason, the system configuration specifications may be different when applying to your existing system.
When considering to add products to your existing system, please check the system configuration specifications of relevant product
manual or consult your local Mitsubishi Electric representative. -
6.
If you use Chinese, please upgrade to support the character font display of the Chinese GB18030:2022 standard.
Windows 10 21H2: Build 19044.3208, 22H2: Build 19045.3208 or higher
Windows 11 21H2: Build 22000.2176, 22H2: Build 22621.1992 or higher
Other Tools