Code Reader Concept


Code reader quickly reads various codes, realizing easier traceability
In the e-F@ctory, data read by code readers are utilized for
quality control and traceability.
Mitsubishi Electric code readers are highly compatible with
Mitsubishi Electric factory automation products. Read data are
seamlessly coordinated with the edge computing level, realizing
TCO
*1
reduction.
*1. Total Cost of Ownership

Highest read rates for any challenging codes
Powerful algorithm can decode even the most damaged 2-D codes,
scratched, poorly printed 1-D codes and codes with reflection.
Challenging codes such as on shiny, highly reflective, mirror or
high-speed moving surfaces can be read.
Auto-tuning allows easy setup
Auto-tuning function enables automatic focusing and lighting
adjustment.
Optimum setup according to the environment is easily done just by
pressing a button.
Enhanced compatibility with Mitsubishi Electric programmable controllers
Mitsubishi Electric code readers which support CC-Link IE Field
Network Basic and SLMP communication are highly compatible with
factory automation products such as Mitsubishi Electric programmable
controllers.
Supporting iQSS
*2
, code readers are automatically detected on the engineering tool,
reducing configuration time.
*2. iQ Sensor Solution