Process Control/Redundant Application examples
Waste treatment plant
Mitsubishi Electric offers the MELSEC iQ-R Series, GENESIS64™, and HMI (GOT) for monitoring control of the incinerators, boilers, utilities, gas treatment, and power generation processes in waste treatment plants. A highly reliable system can be built with redundant CPUs, networks, and SCADA servers. Our total solution includes highly reliable process control through redundant systems and energy generation visualization using GENESIS64™ and HMI (GOT).
- Waste incinerator controls, such as furnace pressure control and boiler feedwater control, are easily implemented with FBD programs
- A highly reliable system is achieved by configuring a redundant system with the MELSEC iQ-R Series process CPU
System configuration