News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No.2850
Mitsubishi Electric to Launch 1,200V Large DIPIPM Ver.6 and 1,200V Mini DIPIPM
Smaller, more efficient power modules for air conditioners and industrial applications
TOKYO, June 30, 2014 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of its 1,200V large transfer-mold dual in-line package intelligent power module (DIPIPMTM) Ver.6 and 1,200V Mini DIPIPM using sixth-generation IGBT chips featuring the carrier-stored trench-gate bipolar transistor (CSTBTTM) structure. Both modules reduce the power consumption, size and weight of inverter systems for motors used in air conditioners and industrial applications. Sales begin September 30.
The new models will be exhibited at MOTORTECH JAPAN 2014 during TECHNO-FRONTIER 2014 at Tokyo Big Sight in Japan from July 23 to 25.

The new models will be exhibited at MOTORTECH JAPAN 2014 during TECHNO-FRONTIER 2014 at Tokyo Big Sight in Japan from July 23 to 25.
Product Features
| 1) | Reduced power consumption and simpler design for inverter systems
|
||||||
| 2) | Downsizing and weight reduction with Mini DIPIPM package: 1,200V Mini DIPIPM
|
||||||
Sale Schedule
| Series | Model | Specification | Shipment |
| 1,200V Large DIPIPM Ver.6 |
PSS05SA2FT | 5A / 1200V | Sept. 30, 2014 |
| PSS10SA2FT | 10A / 1200V | ||
| PSS15SA2FT | 15A / 1200V | ||
| PSS25SA2FT | 25A / 1200V | ||
| PSS35SA2FT | 35A / 1200V | ||
| PSS50SA2FT | 50A / 1200V | ||
| 1,200V Mini DIPIPM |
PSS05S72FT | 5A / 1200V | |
| PSS10S72FT | 10A / 1200V |