Start main contents

News

News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.

FOR IMMEDIATE RELEASE No.2854

Mitsubishi Electric to Add Two New Power Modules to J1-Series Lineup

New modules will suit a variety of electric and hybrid vehicles

TOKYO, July 22, 2014 - Mitsubishi Electric Corporation (TOKYO: 6503) announces that it will begin shipping samples of its new 300A/1,200V and 300A/650V J1-Series power modules for electric and hybrid vehicles starting on October 31.

The new products will be exhibited at MOTORTECH JAPAN 2014 during TECHNO-FRONTIER 2014 at Tokyo Big Sight in Japan from July 23 to 25.

Top side

Top side

Bottom side

Bottom side

J1-Series power modules


(Packages may change without notice)
Product Features
1) Suitable for a variety of electric and hybrid vehicles
-The 300A/1,200V module is suited to high-voltage battery inverters used in hybrid buses and trucks.
-The 300A/650V module is suited to small-capacity inverters used in small electric vehicles and mild hybrids.
2) Simplified design for inverter systems
-Adoption of the same package as other J1-Series modules (600A/650V and 400A/900V) simplifies the design of capacity inverters.
Samples
Product Model Specifications Shipments Begin
J1-Series CT300CJ1A120 300A/1200V
(6-in-1 package)
October. 31
CT300CJ1A060 300A /650V
(6-in-1 package)

Inquiry