• Semiconductors & Devices

FOR IMMEDIATE RELEASE No. 3297

TOKYO, August 27, 2019 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of a new high-performance intelligent power module (IPM), the Super mini DIPIPMTM Ver.7, featuring reduced radiation noise and low power consumption for the inverter drive systems of air conditioners and other small-capacity motor drives. Sales of the Super mini DIPIPM Ver.7 will begin on October 29.

Super mini DIPIPM Ver.7 series

Super mini DIPIPM Ver.7 series

Product Features

  1. 1)Low-power, low-noise DIPIPM suitable for wide-ranging applications
    • Built-in low-noise seventh-generation insulated gate bipolar transistor (IGBT) deploys CSTBTTM structure to reduce radiation noise while still maintaining the low-power consumption level of the Super mini DIPIPM Ver.6, ideal for industrial motors and many other applications
    • Reduced-noise components on circuit board ensure low radiation noise
  2. 2)Extra-flexible heat dissipation design
    • Module case operation temperature raised from 100 to 125 degrees Celsius and maximum junction temperature raised from 150 to 175 degrees Celsius to expand the heat-dissipation design flexibility of inverter systems
  3. 3)Higher current rating in super mini package
    • Newly increased 40A rating achieved in a super mini package
  4. 4)Package compatibility
    • Package and pin assignment are compatible with conventional Super mini DIPIPM series

Sales Schedule

Product Model Rating Shipment date
Super mini DIPIPM
Ver.7 Series
PSS20S93E6/F6-AG 20A / 600V October 29, 2019
PSS30S93E6/F6-AG 30A / 600V
PSS40S93E6/F6-AG 40A / 600V



Inquiry

Media contact

Customer Inquiries


Related articles

  • Semiconductors & Devices