- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3445
TOKYO, October 21, 2021 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it will begin shipping samples of its 100Gbps (53Gbaud) four-level pulse-amplitude modulation (PAM4) electro-absorption modulator (EML) laser diode chip for coarse wavelength division multiplexing (CWDM) on November 1. The semiconductor diode is expected to be applied in sets of four EML chips as a light source in optical transceivers for 400Gbps optical fiber communication in data centers. Thanks to the new EML's operability in a wider range of temperatures, it will help to lower the power consumption and costs of optical transceivers by eliminating the need for conventional temperature-control units.
- 1)High-speed, wider-temperature operation with unique hybrid waveguide structure
- Unique hybrid waveguide structure (Fig. 1) combines a buried heterostructure laser diode for high optical-output-power and a high-mesa waveguide electro absorption modulator (EAM) for a high extinction ratio and wide frequency range.
- 53Gbaud PAM4 operation is available in temperatures ranging from 5 to 85°C (Fig. 2) due to optimized design parameters for the laser diode and modulator sections.
- 2)Reduces power consumption and costs of optical transceivers
- Operability in a wider-temperature range eliminates the need for chip temperature control units in optical transceivers, thereby reducing both power consumption and costs.
- By enabling low-power optical transceivers, helps to reduced power consumption in data centers.
Sales Schedule
Product | Model | Wavelength | Temperature range | Shipment date |
Wider-temperature-range CWDM 100Gbps (53Gbaud PAM4) EML chip |
ML7CP70 | 1271,1291, 1311 and 1331 nm |
5 to 85°C | November 1, 2021 |
Inquiry
Media contact
Customer Inquiries
Related articles
- Semiconductors & Devices
-
Mar 26, 2024
-
Mar 21, 2024
-
Feb 27, 2024