<HVIGBT Module X-Series dual type>

HVIGBT Module X-Series dual type

<Outline>

New common frame package: LV100/HV100
Simple, easy parallel connection realizes various current ratings

<Applications>

<Features>

*1:Relaxed field cathode
*2:According to Mitsubishi Electric research as of April 1, 2020.

<lineup>

VCES(V) IC(A) 1700 V 3300 V 4500 V 6500 V
  Connection   Connection   Connection   Connection
450 - - CM450DA-66X** D2 - - - -
CM450DC-66X D2
CM450DE-66X* D2
600 - - CM600DA-66X** D2 - - - -
CM600DC-66X D2
CM600DE-66X* D2
1200 CM1200DA-34X* D2 - - - - - -

<Connection>

Connection

**: Under Development *: New Product

<Documents>

Application Notes

News Release

Technical report

Reliability

Close