SPICE model
SiC-MOSFET
Package | Rating | Application | Model | SPICE Model | ||
---|---|---|---|---|---|---|
VDS | RDS(on) | ID | ||||
TO-247-4 | 1200V | 80mΩ | 36A | Home appliances / Industrial Equipment |
BM080N120K*1 | |
LTspice | ||||||
Automotive | BM080N120KJ*1 | |||||
LTspice | ||||||
40mΩ | 66A | Home appliances / Industrial Equipment |
BM040N120K*1 | |||
LTspice | ||||||
Automotive |
BM040N120KJ*1 | |||||
LTspice | ||||||
22mΩ | 107A | Home appliances / Industrial Equipment |
BM022N120K*1 | |||
LTspice | ||||||
Automotive | BM022N120KJ*1 | |||||
LTspice |
*1: Discontinuation of development
- *Please be sure to read the disclaimer in the download file before using the contents.
LTspice is a registered trademark of Analog Devices, Inc.