!Date: Jan 10th 2023
!RD00LUS2 3.6V 60mA
# Hz S MA R 50
100000000	7.939226e-001	-1.058131e+002	1.980333e+001	1.113281e+002	3.685527e-002	2.246008e+001	6.644209e-001	-1.005281e+002
105000000	7.893869e-001	-1.083466e+002	1.919595e+001	1.096071e+002	3.726556e-002	2.075183e+001	6.597451e-001	-1.029785e+002
110000000	7.844029e-001	-1.107083e+002	1.859076e+001	1.079813e+002	3.764364e-002	1.911361e+001	6.555415e-001	-1.052681e+002
115000000	7.801295e-001	-1.129386e+002	1.800481e+001	1.064276e+002	3.797094e-002	1.764994e+001	6.518057e-001	-1.074282e+002
120000000	7.763317e-001	-1.150172e+002	1.744480e+001	1.049493e+002	3.825614e-002	1.624412e+001	6.487729e-001	-1.094433e+002
125000000	7.728198e-001	-1.169656e+002	1.690130e+001	1.035172e+002	3.851595e-002	1.483816e+001	6.457482e-001	-1.112989e+002
130000000	7.697151e-001	-1.188131e+002	1.638791e+001	1.021712e+002	3.869403e-002	1.360996e+001	6.432784e-001	-1.130349e+002
135000000	7.670376e-001	-1.205623e+002	1.589920e+001	1.008495e+002	3.888484e-002	1.237096e+001	6.411765e-001	-1.147105e+002
140000000	7.647591e-001	-1.222133e+002	1.544568e+001	9.958065e+001	3.908273e-002	1.110950e+001	6.392442e-001	-1.162276e+002
145000000	7.621922e-001	-1.237461e+002	1.500800e+001	9.837891e+001	3.918329e-002	9.949698e+000	6.376075e-001	-1.177094e+002
150000000	7.603747e-001	-1.251905e+002	1.459628e+001	9.723176e+001	3.928382e-002	8.876729e+000	6.361273e-001	-1.190563e+002
155000000	7.590229e-001	-1.265989e+002	1.420396e+001	9.609126e+001	3.942325e-002	7.847375e+000	6.349662e-001	-1.203549e+002
160000000	7.578201e-001	-1.279007e+002	1.382178e+001	9.501905e+001	3.949908e-002	6.803343e+000	6.342333e-001	-1.215847e+002
165000000	7.566927e-001	-1.291571e+002	1.345658e+001	9.395709e+001	3.959624e-002	5.754965e+000	6.337525e-001	-1.227517e+002
170000000	7.559923e-001	-1.303565e+002	1.310409e+001	9.293199e+001	3.968776e-002	4.801826e+000	6.333028e-001	-1.238792e+002
175000000	7.552771e-001	-1.314906e+002	1.276665e+001	9.193734e+001	3.968398e-002	3.891910e+000	6.329191e-001	-1.249582e+002
180000000	7.547402e-001	-1.326129e+002	1.244154e+001	9.094442e+001	3.970538e-002	2.962886e+000	6.328459e-001	-1.259728e+002
185000000	7.539702e-001	-1.336595e+002	1.212365e+001	8.999860e+001	3.971803e-002	2.114580e+000	6.332388e-001	-1.269456e+002
190000000	7.535955e-001	-1.346611e+002	1.182370e+001	8.906272e+001	3.977555e-002	1.282756e+000	6.332961e-001	-1.278772e+002
195000000	7.531393e-001	-1.356073e+002	1.153213e+001	8.813711e+001	3.979530e-002	3.691374e-001	6.339955e-001	-1.287865e+002
200000000	7.526592e-001	-1.365077e+002	1.125557e+001	8.725370e+001	3.976329e-002	-3.938965e-001	6.345388e-001	-1.296595e+002
205000000	7.525763e-001	-1.373666e+002	1.099052e+001	8.638588e+001	3.975574e-002	-1.214274e+000	6.351848e-001	-1.304881e+002
210000000	7.525225e-001	-1.382234e+002	1.073172e+001	8.553591e+001	3.968772e-002	-2.068170e+000	6.359613e-001	-1.312916e+002
215000000	7.526474e-001	-1.390229e+002	1.048908e+001	8.469166e+001	3.967447e-002	-2.778031e+000	6.370853e-001	-1.320635e+002
220000000	7.525925e-001	-1.397822e+002	1.025340e+001	8.390007e+001	3.964601e-002	-3.494640e+000	6.382387e-001	-1.327851e+002
225000000	7.528968e-001	-1.405093e+002	1.002989e+001	8.309882e+001	3.958393e-002	-4.209970e+000	6.392839e-001	-1.334848e+002
230000000	7.531273e-001	-1.412268e+002	9.810739e+000	8.232504e+001	3.951630e-002	-4.908381e+000	6.403609e-001	-1.341408e+002
235000000	7.534082e-001	-1.418993e+002	9.602147e+000	8.155168e+001	3.947786e-002	-5.655367e+000	6.414380e-001	-1.347595e+002
240000000	7.537427e-001	-1.425543e+002	9.399718e+000	8.083086e+001	3.936190e-002	-6.331416e+000	6.428863e-001	-1.353589e+002
245000000	7.542362e-001	-1.431980e+002	9.204333e+000	8.007919e+001	3.928883e-002	-6.987312e+000	6.443610e-001	-1.359334e+002
250000000	7.549932e-001	-1.437916e+002	9.015477e+000	7.937368e+001	3.922839e-002	-7.625635e+000	6.459548e-001	-1.364832e+002
255000000	7.555252e-001	-1.443952e+002	8.833438e+000	7.864441e+001	3.918841e-002	-8.260910e+000	6.474815e-001	-1.370282e+002
260000000	7.562326e-001	-1.449513e+002	8.656741e+000	7.794757e+001	3.909696e-002	-8.941542e+000	6.490182e-001	-1.375507e+002
265000000	7.570350e-001	-1.455210e+002	8.486841e+000	7.725187e+001	3.903681e-002	-9.537827e+000	6.508087e-001	-1.380595e+002
270000000	7.580225e-001	-1.460589e+002	8.323316e+000	7.656424e+001	3.896419e-002	-1.017993e+001	6.524612e-001	-1.385573e+002
275000000	7.589235e-001	-1.465525e+002	8.162072e+000	7.588532e+001	3.888096e-002	-1.072589e+001	6.542029e-001	-1.390423e+002
280000000	7.596956e-001	-1.470747e+002	8.005780e+000	7.521315e+001	3.877579e-002	-1.137908e+001	6.557573e-001	-1.395075e+002
285000000	7.604500e-001	-1.475723e+002	7.855934e+000	7.455133e+001	3.872899e-002	-1.201476e+001	6.576735e-001	-1.400006e+002
290000000	7.612866e-001	-1.480639e+002	7.708127e+000	7.389817e+001	3.860379e-002	-1.259752e+001	6.592714e-001	-1.404395e+002
295000000	7.622860e-001	-1.485398e+002	7.566854e+000	7.325845e+001	3.851143e-002	-1.314342e+001	6.607287e-001	-1.408901e+002
300000000	7.631209e-001	-1.489875e+002	7.427522e+000	7.261550e+001	3.837303e-002	-1.370858e+001	6.626369e-001	-1.413236e+002
305000000	7.640536e-001	-1.494232e+002	7.292379e+000	7.198537e+001	3.829492e-002	-1.434119e+001	6.643841e-001	-1.417526e+002
310000000	7.649568e-001	-1.498529e+002	7.160156e+000	7.136884e+001	3.813491e-002	-1.480017e+001	6.657853e-001	-1.421818e+002
315000000	7.658430e-001	-1.502697e+002	7.031066e+000	7.075881e+001	3.805680e-002	-1.534989e+001	6.676499e-001	-1.425892e+002
320000000	7.669334e-001	-1.506661e+002	6.909367e+000	7.016712e+001	3.794771e-002	-1.588234e+001	6.695355e-001	-1.429898e+002
325000000	7.681217e-001	-1.510548e+002	6.788777e+000	6.957780e+001	3.779255e-002	-1.641021e+001	6.714148e-001	-1.433608e+002
330000000	7.691254e-001	-1.514418e+002	6.673905e+000	6.900628e+001	3.764695e-002	-1.692808e+001	6.732703e-001	-1.437325e+002
335000000	7.702903e-001	-1.518227e+002	6.560975e+000	6.843044e+001	3.755504e-002	-1.746726e+001	6.754699e-001	-1.441080e+002
340000000	7.715510e-001	-1.521813e+002	6.451568e+000	6.786479e+001	3.742427e-002	-1.785997e+001	6.773998e-001	-1.444690e+002
345000000	7.727065e-001	-1.525395e+002	6.345422e+000	6.729861e+001	3.729939e-002	-1.838389e+001	6.795931e-001	-1.448246e+002
350000000	7.738844e-001	-1.528800e+002	6.241574e+000	6.672337e+001	3.719908e-002	-1.893946e+001	6.813715e-001	-1.451808e+002
355000000	7.749629e-001	-1.532485e+002	6.141605e+000	6.616734e+001	3.707444e-002	-1.947285e+001	6.837196e-001	-1.455132e+002
360000000	7.763501e-001	-1.535854e+002	6.042484e+000	6.562643e+001	3.694228e-002	-1.990304e+001	6.856980e-001	-1.458575e+002
365000000	7.775521e-001	-1.539203e+002	5.944639e+000	6.507504e+001	3.679610e-002	-2.039293e+001	6.877912e-001	-1.461833e+002
370000000	7.787086e-001	-1.542586e+002	5.849627e+000	6.452253e+001	3.664823e-002	-2.086326e+001	6.897309e-001	-1.465135e+002
375000000	7.801476e-001	-1.545612e+002	5.756276e+000	6.399693e+001	3.655160e-002	-2.131299e+001	6.918168e-001	-1.468230e+002
380000000	7.810322e-001	-1.548849e+002	5.664486e+000	6.344850e+001	3.636878e-002	-2.172854e+001	6.938509e-001	-1.471261e+002
385000000	7.824281e-001	-1.551883e+002	5.576053e+000	6.293228e+001	3.621605e-002	-2.224491e+001	6.959219e-001	-1.474346e+002
390000000	7.835576e-001	-1.555049e+002	5.490968e+000	6.242550e+001	3.610330e-002	-2.265843e+001	6.978030e-001	-1.477406e+002
395000000	7.848892e-001	-1.557955e+002	5.407078e+000	6.191210e+001	3.593365e-002	-2.307686e+001	6.997445e-001	-1.480275e+002
400000000	7.859468e-001	-1.561027e+002	5.325317e+000	6.139918e+001	3.581429e-002	-2.352516e+001	7.018738e-001	-1.483209e+002
405000000	7.873262e-001	-1.563714e+002	5.244555e+000	6.091392e+001	3.564130e-002	-2.395830e+001	7.036875e-001	-1.486026e+002
410000000	7.885302e-001	-1.566612e+002	5.167903e+000	6.041517e+001	3.550741e-002	-2.441952e+001	7.057401e-001	-1.488726e+002
415000000	7.899507e-001	-1.569493e+002	5.091681e+000	5.992784e+001	3.537207e-002	-2.487296e+001	7.079612e-001	-1.491625e+002
420000000	7.910856e-001	-1.572289e+002	5.017847e+000	5.942312e+001	3.522063e-002	-2.520950e+001	7.097767e-001	-1.494428e+002
425000000	7.924214e-001	-1.574957e+002	4.945059e+000	5.894244e+001	3.503124e-002	-2.566597e+001	7.119313e-001	-1.497115e+002
430000000	7.937346e-001	-1.577565e+002	4.873981e+000	5.845365e+001	3.496103e-002	-2.605705e+001	7.139055e-001	-1.499761e+002
435000000	7.949319e-001	-1.580201e+002	4.804867e+000	5.797703e+001	3.480136e-002	-2.648495e+001	7.159807e-001	-1.502508e+002
440000000	7.962867e-001	-1.582870e+002	4.736744e+000	5.751281e+001	3.466332e-002	-2.686038e+001	7.180980e-001	-1.505158e+002
445000000	7.976170e-001	-1.585417e+002	4.669374e+000	5.705449e+001	3.449153e-002	-2.727784e+001	7.200718e-001	-1.507851e+002
450000000	7.988634e-001	-1.587997e+002	4.605292e+000	5.657923e+001	3.432285e-002	-2.765291e+001	7.220250e-001	-1.510310e+002
455000000	8.000360e-001	-1.590536e+002	4.541396e+000	5.613057e+001	3.416177e-002	-2.806894e+001	7.240485e-001	-1.512998e+002
460000000	8.013958e-001	-1.592922e+002	4.478517e+000	5.567390e+001	3.401041e-002	-2.845180e+001	7.259310e-001	-1.515581e+002
465000000	8.025654e-001	-1.595583e+002	4.416789e+000	5.520675e+001	3.391396e-002	-2.882057e+001	7.280071e-001	-1.518081e+002
470000000	8.039359e-001	-1.597890e+002	4.357575e+000	5.475719e+001	3.372241e-002	-2.923777e+001	7.300986e-001	-1.520658e+002
475000000	8.052732e-001	-1.600191e+002	4.298822e+000	5.432193e+001	3.359401e-002	-2.957467e+001	7.320175e-001	-1.523122e+002
480000000	8.065981e-001	-1.602573e+002	4.240672e+000	5.389939e+001	3.340400e-002	-2.998278e+001	7.338233e-001	-1.525675e+002
485000000	8.075451e-001	-1.604968e+002	4.185003e+000	5.344437e+001	3.325733e-002	-3.032241e+001	7.361273e-001	-1.528089e+002
490000000	8.090086e-001	-1.607342e+002	4.128836e+000	5.298786e+001	3.310109e-002	-3.068115e+001	7.378923e-001	-1.530457e+002
495000000	8.102679e-001	-1.609617e+002	4.075514e+000	5.257171e+001	3.296527e-002	-3.104998e+001	7.398347e-001	-1.532974e+002
500000000	8.115498e-001	-1.611707e+002	4.020866e+000	5.213248e+001	3.278349e-002	-3.149971e+001	7.418613e-001	-1.535293e+002
505000000	8.129842e-001	-1.614104e+002	3.970006e+000	5.171588e+001	3.265606e-002	-3.177712e+001	7.437960e-001	-1.537702e+002
510000000	8.141712e-001	-1.616315e+002	3.918489e+000	5.130768e+001	3.247814e-002	-3.211579e+001	7.458171e-001	-1.540009e+002
515000000	8.152928e-001	-1.618590e+002	3.868113e+000	5.086676e+001	3.233581e-002	-3.240386e+001	7.476157e-001	-1.542269e+002
520000000	8.163727e-001	-1.620780e+002	3.818705e+000	5.044353e+001	3.217307e-002	-3.281052e+001	7.495555e-001	-1.544667e+002
525000000	8.177843e-001	-1.622965e+002	3.770967e+000	5.003341e+001	3.202537e-002	-3.315476e+001	7.516286e-001	-1.547000e+002
530000000	8.189590e-001	-1.625186e+002	3.723754e+000	4.959672e+001	3.185931e-002	-3.342814e+001	7.533289e-001	-1.549270e+002
535000000	8.203397e-001	-1.627084e+002	3.677039e+000	4.921910e+001	3.173378e-002	-3.381480e+001	7.551614e-001	-1.551528e+002
540000000	8.216171e-001	-1.629298e+002	3.631354e+000	4.881511e+001	3.154203e-002	-3.416047e+001	7.571212e-001	-1.553695e+002
545000000	8.226272e-001	-1.631440e+002	3.587852e+000	4.840858e+001	3.137649e-002	-3.448830e+001	7.588449e-001	-1.555914e+002
550000000	8.238958e-001	-1.633370e+002	3.542391e+000	4.800655e+001	3.125752e-002	-3.472705e+001	7.606662e-001	-1.558192e+002
555000000	8.252410e-001	-1.635443e+002	3.499457e+000	4.762102e+001	3.108721e-002	-3.510262e+001	7.624372e-001	-1.560367e+002
560000000	8.265267e-001	-1.637602e+002	3.457825e+000	4.721981e+001	3.094245e-002	-3.542211e+001	7.642702e-001	-1.562558e+002
565000000	8.275157e-001	-1.639608e+002	3.415462e+000	4.682347e+001	3.077599e-002	-3.577615e+001	7.661037e-001	-1.564564e+002
570000000	8.287125e-001	-1.641630e+002	3.374491e+000	4.643839e+001	3.059793e-002	-3.612879e+001	7.677383e-001	-1.566904e+002
575000000	8.296927e-001	-1.643625e+002	3.335334e+000	4.604648e+001	3.042905e-002	-3.636238e+001	7.697142e-001	-1.569085e+002
580000000	8.311471e-001	-1.645519e+002	3.295030e+000	4.567363e+001	3.031265e-002	-3.668559e+001	7.714426e-001	-1.571211e+002
585000000	8.322743e-001	-1.647652e+002	3.256543e+000	4.527667e+001	3.015083e-002	-3.707965e+001	7.729376e-001	-1.573356e+002
590000000	8.333614e-001	-1.649541e+002	3.217947e+000	4.489945e+001	2.996228e-002	-3.733241e+001	7.746386e-001	-1.575465e+002
595000000	8.345837e-001	-1.651378e+002	3.180413e+000	4.452973e+001	2.981474e-002	-3.762617e+001	7.765101e-001	-1.577550e+002
600000000	8.357076e-001	-1.653343e+002	3.144185e+000	4.414647e+001	2.968853e-002	-3.795402e+001	7.781545e-001	-1.579721e+002
605000000	8.366545e-001	-1.655089e+002	3.107229e+000	4.378054e+001	2.948035e-002	-3.819819e+001	7.798663e-001	-1.581798e+002
610000000	8.378866e-001	-1.657153e+002	3.072644e+000	4.342512e+001	2.936798e-002	-3.850894e+001	7.815431e-001	-1.584047e+002
615000000	8.390389e-001	-1.659025e+002	3.037137e+000	4.304814e+001	2.919416e-002	-3.888009e+001	7.832137e-001	-1.586085e+002
620000000	8.400485e-001	-1.660915e+002	3.003210e+000	4.269875e+001	2.904193e-002	-3.906689e+001	7.848813e-001	-1.588022e+002
625000000	8.410516e-001	-1.662749e+002	2.969001e+000	4.233295e+001	2.886624e-002	-3.936486e+001	7.864660e-001	-1.590125e+002
630000000	8.422613e-001	-1.664615e+002	2.935292e+000	4.197493e+001	2.871649e-002	-3.970750e+001	7.881400e-001	-1.592244e+002
635000000	8.434534e-001	-1.666586e+002	2.903144e+000	4.160471e+001	2.856452e-002	-3.994803e+001	7.896846e-001	-1.594205e+002
640000000	8.445689e-001	-1.668433e+002	2.871347e+000	4.125831e+001	2.841017e-002	-4.028022e+001	7.913102e-001	-1.596203e+002
645000000	8.457624e-001	-1.670146e+002	2.839028e+000	4.090537e+001	2.823352e-002	-4.058789e+001	7.929283e-001	-1.598167e+002
650000000	8.466645e-001	-1.671897e+002	2.807698e+000	4.055131e+001	2.812804e-002	-4.079408e+001	7.944759e-001	-1.600230e+002
655000000	8.478064e-001	-1.673760e+002	2.776074e+000	4.020794e+001	2.794704e-002	-4.103522e+001	7.959324e-001	-1.601989e+002
660000000	8.488711e-001	-1.675625e+002	2.746654e+000	3.986196e+001	2.777378e-002	-4.130323e+001	7.975987e-001	-1.603936e+002
665000000	8.499981e-001	-1.677416e+002	2.716430e+000	3.953327e+001	2.763084e-002	-4.157798e+001	7.989825e-001	-1.605880e+002
670000000	8.510406e-001	-1.679223e+002	2.687615e+000	3.917558e+001	2.746856e-002	-4.186040e+001	8.005805e-001	-1.607848e+002
675000000	8.520781e-001	-1.680904e+002	2.658749e+000	3.885232e+001	2.732779e-002	-4.209713e+001	8.022014e-001	-1.609684e+002
680000000	8.531264e-001	-1.682497e+002	2.630590e+000	3.852081e+001	2.717032e-002	-4.234694e+001	8.034852e-001	-1.611622e+002
685000000	8.539171e-001	-1.684378e+002	2.602275e+000	3.816732e+001	2.697858e-002	-4.267637e+001	8.049840e-001	-1.613497e+002
690000000	8.548731e-001	-1.686135e+002	2.575041e+000	3.783571e+001	2.684077e-002	-4.291219e+001	8.062246e-001	-1.615312e+002
695000000	8.560146e-001	-1.687816e+002	2.547612e+000	3.751857e+001	2.665639e-002	-4.315122e+001	8.076864e-001	-1.617323e+002
700000000	8.571194e-001	-1.689435e+002	2.521177e+000	3.718034e+001	2.652462e-002	-4.332808e+001	8.094431e-001	-1.619349e+002
705000000	8.580542e-001	-1.691334e+002	2.494891e+000	3.683320e+001	2.640888e-002	-4.364544e+001	8.107796e-001	-1.621339e+002
710000000	8.588859e-001	-1.692861e+002	2.468693e+000	3.652454e+001	2.620191e-002	-4.373410e+001	8.121945e-001	-1.623124e+002
715000000	8.599665e-001	-1.694455e+002	2.443734e+000	3.620398e+001	2.611286e-002	-4.401873e+001	8.135228e-001	-1.625111e+002
720000000	8.608102e-001	-1.696229e+002	2.418236e+000	3.588035e+001	2.593375e-002	-4.423734e+001	8.148597e-001	-1.626952e+002
725000000	8.618466e-001	-1.697910e+002	2.393964e+000	3.555684e+001	2.580034e-002	-4.451641e+001	8.161280e-001	-1.628951e+002
730000000	8.626444e-001	-1.699565e+002	2.368843e+000	3.525481e+001	2.563294e-002	-4.480648e+001	8.176495e-001	-1.630734e+002
735000000	8.638807e-001	-1.701369e+002	2.345890e+000	3.493176e+001	2.548512e-002	-4.498285e+001	8.190432e-001	-1.632548e+002
740000000	8.645797e-001	-1.702916e+002	2.321281e+000	3.460838e+001	2.534754e-002	-4.522943e+001	8.204232e-001	-1.634425e+002
745000000	8.659644e-001	-1.704484e+002	2.298809e+000	3.431320e+001	2.517461e-002	-4.549443e+001	8.217607e-001	-1.636285e+002
750000000	8.663558e-001	-1.706211e+002	2.275028e+000	3.396501e+001	2.501230e-002	-4.572439e+001	8.230106e-001	-1.637936e+002
755000000	8.673377e-001	-1.707790e+002	2.253013e+000	3.367210e+001	2.484588e-002	-4.592860e+001	8.243561e-001	-1.639762e+002
760000000	8.683627e-001	-1.709263e+002	2.229913e+000	3.339204e+001	2.472137e-002	-4.608690e+001	8.256683e-001	-1.641631e+002
765000000	8.691916e-001	-1.710897e+002	2.208066e+000	3.308812e+001	2.457570e-002	-4.634637e+001	8.268950e-001	-1.643303e+002
770000000	8.700077e-001	-1.712617e+002	2.186727e+000	3.277542e+001	2.439798e-002	-4.656892e+001	8.281279e-001	-1.645020e+002
775000000	8.708575e-001	-1.714205e+002	2.165143e+000	3.246725e+001	2.428113e-002	-4.672150e+001	8.294127e-001	-1.646759e+002
780000000	8.718037e-001	-1.715966e+002	2.145084e+000	3.216277e+001	2.414637e-002	-4.702303e+001	8.305928e-001	-1.648501e+002
785000000	8.725651e-001	-1.717287e+002	2.123443e+000	3.187974e+001	2.394345e-002	-4.714513e+001	8.317418e-001	-1.650287e+002
790000000	8.735743e-001	-1.719106e+002	2.104531e+000	3.156952e+001	2.380251e-002	-4.744256e+001	8.329224e-001	-1.651897e+002
795000000	8.744742e-001	-1.720676e+002	2.083750e+000	3.128291e+001	2.369502e-002	-4.759763e+001	8.341339e-001	-1.653726e+002
800000000	8.753175e-001	-1.722100e+002	2.064062e+000	3.100374e+001	2.355461e-002	-4.781141e+001	8.352142e-001	-1.655454e+002
805000000	8.762201e-001	-1.723624e+002	2.044489e+000	3.070499e+001	2.340535e-002	-4.797734e+001	8.365117e-001	-1.657327e+002
810000000	8.769708e-001	-1.725185e+002	2.024698e+000	3.041075e+001	2.325916e-002	-4.824298e+001	8.376353e-001	-1.658927e+002
815000000	8.778900e-001	-1.726814e+002	2.006208e+000	3.012129e+001	2.311117e-002	-4.830423e+001	8.389812e-001	-1.660643e+002
820000000	8.784606e-001	-1.728241e+002	1.987161e+000	2.983326e+001	2.297226e-002	-4.855352e+001	8.398266e-001	-1.662454e+002
825000000	8.793501e-001	-1.729788e+002	1.968770e+000	2.955830e+001	2.281523e-002	-4.876182e+001	8.411775e-001	-1.664212e+002
830000000	8.800284e-001	-1.731645e+002	1.950677e+000	2.925758e+001	2.268601e-002	-4.893849e+001	8.421232e-001	-1.665930e+002
835000000	8.808188e-001	-1.733094e+002	1.933047e+000	2.897560e+001	2.250183e-002	-4.925245e+001	8.434243e-001	-1.667692e+002
840000000	8.817318e-001	-1.734460e+002	1.914103e+000	2.870496e+001	2.237728e-002	-4.940796e+001	8.444974e-001	-1.669431e+002
845000000	8.827978e-001	-1.736054e+002	1.897722e+000	2.843232e+001	2.223426e-002	-4.954450e+001	8.456128e-001	-1.671192e+002
850000000	8.831168e-001	-1.737486e+002	1.879055e+000	2.813742e+001	2.215993e-002	-4.972284e+001	8.466337e-001	-1.672744e+002
855000000	8.840452e-001	-1.739096e+002	1.862026e+000	2.785671e+001	2.198552e-002	-4.989042e+001	8.477617e-001	-1.674482e+002
860000000	8.848086e-001	-1.740520e+002	1.845820e+000	2.759300e+001	2.179411e-002	-5.016674e+001	8.488208e-001	-1.676026e+002
865000000	8.853649e-001	-1.742073e+002	1.828388e+000	2.731412e+001	2.170454e-002	-5.015416e+001	8.498175e-001	-1.677777e+002
870000000	8.861399e-001	-1.743626e+002	1.811971e+000	2.703397e+001	2.153656e-002	-5.052700e+001	8.509871e-001	-1.679369e+002
875000000	8.869177e-001	-1.745269e+002	1.796489e+000	2.675102e+001	2.139455e-002	-5.060310e+001	8.519689e-001	-1.681020e+002
880000000	8.874720e-001	-1.746590e+002	1.779843e+000	2.648867e+001	2.123025e-002	-5.078061e+001	8.527931e-001	-1.682585e+002
885000000	8.881428e-001	-1.747960e+002	1.763750e+000	2.623866e+001	2.108041e-002	-5.098785e+001	8.539092e-001	-1.684244e+002
890000000	8.892988e-001	-1.749514e+002	1.748770e+000	2.596828e+001	2.093497e-002	-5.113949e+001	8.546981e-001	-1.685842e+002
895000000	8.899666e-001	-1.750997e+002	1.733417e+000	2.570125e+001	2.080237e-002	-5.122219e+001	8.558249e-001	-1.687261e+002
900000000	8.905407e-001	-1.752326e+002	1.718405e+000	2.543646e+001	2.067719e-002	-5.141829e+001	8.567059e-001	-1.688970e+002
905000000	8.911136e-001	-1.753801e+002	1.703274e+000	2.517108e+001	2.051809e-002	-5.150623e+001	8.574784e-001	-1.690534e+002
910000000	8.921045e-001	-1.755193e+002	1.688933e+000	2.490656e+001	2.043722e-002	-5.168965e+001	8.587096e-001	-1.692013e+002
915000000	8.924718e-001	-1.756738e+002	1.673667e+000	2.464920e+001	2.029790e-002	-5.181939e+001	8.595714e-001	-1.693820e+002
920000000	8.930549e-001	-1.758068e+002	1.659751e+000	2.439104e+001	2.015381e-002	-5.190834e+001	8.604656e-001	-1.695371e+002
925000000	8.938144e-001	-1.759692e+002	1.644884e+000	2.414106e+001	1.996154e-002	-5.223913e+001	8.612824e-001	-1.697010e+002
930000000	8.943694e-001	-1.761036e+002	1.630728e+000	2.387339e+001	1.987889e-002	-5.234804e+001	8.621440e-001	-1.698579e+002
935000000	8.947726e-001	-1.762466e+002	1.616836e+000	2.360718e+001	1.973165e-002	-5.250192e+001	8.632199e-001	-1.700218e+002
940000000	8.954920e-001	-1.764029e+002	1.603670e+000	2.335278e+001	1.958900e-002	-5.264534e+001	8.640682e-001	-1.701804e+002
945000000	8.961717e-001	-1.765355e+002	1.590660e+000	2.309828e+001	1.947140e-002	-5.270881e+001	8.649035e-001	-1.703566e+002
950000000	8.968878e-001	-1.766739e+002	1.576637e+000	2.285230e+001	1.939273e-002	-5.279829e+001	8.659093e-001	-1.705056e+002
955000000	8.977150e-001	-1.768161e+002	1.563657e+000	2.260016e+001	1.919204e-002	-5.297657e+001	8.667685e-001	-1.706608e+002
960000000	8.981913e-001	-1.769550e+002	1.550267e+000	2.234149e+001	1.905255e-002	-5.328663e+001	8.675290e-001	-1.708223e+002
965000000	8.988302e-001	-1.771084e+002	1.537647e+000	2.210317e+001	1.892201e-002	-5.324879e+001	8.685619e-001	-1.709781e+002
970000000	8.992396e-001	-1.772482e+002	1.524352e+000	2.184419e+001	1.882309e-002	-5.358712e+001	8.693716e-001	-1.711297e+002
975000000	8.999854e-001	-1.773892e+002	1.511788e+000	2.158333e+001	1.868231e-002	-5.366189e+001	8.701416e-001	-1.712870e+002
980000000	9.006023e-001	-1.775147e+002	1.499052e+000	2.136935e+001	1.854637e-002	-5.376572e+001	8.710751e-001	-1.714398e+002
985000000	9.014585e-001	-1.776598e+002	1.487371e+000	2.113093e+001	1.840656e-002	-5.391394e+001	8.718686e-001	-1.715836e+002
990000000	9.017410e-001	-1.777960e+002	1.474941e+000	2.087205e+001	1.828089e-002	-5.395037e+001	8.726301e-001	-1.717345e+002
995000000	9.024480e-001	-1.779397e+002	1.462818e+000	2.064102e+001	1.815090e-002	-5.417284e+001	8.735146e-001	-1.718726e+002
1000000000	9.028740e-001	-1.780846e+002	1.451091e+000	2.037517e+001	1.799258e-002	-5.412519e+001	8.743152e-001	-1.720162e+002
1005000000	9.034552e-001	-1.782082e+002	1.439754e+000	2.015253e+001	1.787133e-002	-5.435233e+001	8.750811e-001	-1.721764e+002
1010000000	9.042376e-001	-1.783434e+002	1.428258e+000	1.990503e+001	1.772972e-002	-5.442992e+001	8.756602e-001	-1.723236e+002
1015000000	9.048036e-001	-1.784766e+002	1.416632e+000	1.968119e+001	1.764288e-002	-5.465894e+001	8.765442e-001	-1.724667e+002
1020000000	9.055456e-001	-1.786139e+002	1.405640e+000	1.944706e+001	1.747712e-002	-5.472761e+001	8.771089e-001	-1.726331e+002
1025000000	9.059095e-001	-1.787566e+002	1.394202e+000	1.919808e+001	1.738871e-002	-5.486707e+001	8.779086e-001	-1.727782e+002
1030000000	9.062206e-001	-1.788846e+002	1.382975e+000	1.895767e+001	1.724352e-002	-5.500446e+001	8.788510e-001	-1.729246e+002
1035000000	9.069457e-001	-1.790091e+002	1.372218e+000	1.872806e+001	1.710692e-002	-5.496032e+001	8.793358e-001	-1.730664e+002
1040000000	9.074616e-001	-1.791553e+002	1.361245e+000	1.848813e+001	1.701289e-002	-5.508132e+001	8.801162e-001	-1.732205e+002
1045000000	9.078591e-001	-1.792888e+002	1.350176e+000	1.825342e+001	1.686441e-002	-5.522627e+001	8.807633e-001	-1.733661e+002
1050000000	9.080983e-001	-1.794329e+002	1.339405e+000	1.804490e+001	1.678834e-002	-5.529380e+001	8.815059e-001	-1.735291e+002
1055000000	9.089152e-001	-1.795592e+002	1.329462e+000	1.780244e+001	1.663239e-002	-5.539017e+001	8.823634e-001	-1.736719e+002
1060000000	9.093395e-001	-1.797103e+002	1.318668e+000	1.757344e+001	1.651097e-002	-5.550499e+001	8.831877e-001	-1.738292e+002
1065000000	9.099806e-001	-1.798265e+002	1.308838e+000	1.734108e+001	1.637038e-002	-5.575342e+001	8.838463e-001	-1.739748e+002
1070000000	9.102162e-001	-1.799654e+002	1.298125e+000	1.712138e+001	1.623912e-002	-5.578039e+001	8.844715e-001	-1.741235e+002
1075000000	9.108714e-001	1.799067e+002	1.288599e+000	1.691405e+001	1.615482e-002	-5.592887e+001	8.849870e-001	-1.742694e+002
1080000000	9.113526e-001	1.797574e+002	1.278759e+000	1.665304e+001	1.598950e-002	-5.599891e+001	8.856767e-001	-1.744180e+002
1085000000	9.117346e-001	1.796173e+002	1.269112e+000	1.641341e+001	1.588863e-002	-5.594020e+001	8.865037e-001	-1.745705e+002
1090000000	9.122661e-001	1.794844e+002	1.259385e+000	1.619941e+001	1.574482e-002	-5.597317e+001	8.871055e-001	-1.747039e+002
1095000000	9.127360e-001	1.793466e+002	1.250045e+000	1.597004e+001	1.562345e-002	-5.621111e+001	8.878014e-001	-1.748347e+002
1100000000	9.133042e-001	1.792211e+002	1.240829e+000	1.576073e+001	1.549170e-002	-5.614142e+001	8.883593e-001	-1.749733e+002
1105000000	9.135856e-001	1.790947e+002	1.230996e+000	1.554826e+001	1.537143e-002	-5.636881e+001	8.890777e-001	-1.751226e+002
1110000000	9.141478e-001	1.789777e+002	1.222335e+000	1.532817e+001	1.525378e-002	-5.621249e+001	8.896084e-001	-1.752567e+002
1115000000	9.146269e-001	1.788365e+002	1.213182e+000	1.510121e+001	1.515569e-002	-5.632895e+001	8.903826e-001	-1.753851e+002
1120000000	9.149412e-001	1.787090e+002	1.204233e+000	1.487317e+001	1.499728e-002	-5.646329e+001	8.908163e-001	-1.755171e+002
1125000000	9.154405e-001	1.785835e+002	1.195042e+000	1.466293e+001	1.488840e-002	-5.643495e+001	8.914495e-001	-1.756660e+002
1130000000	9.159310e-001	1.784719e+002	1.186325e+000	1.446417e+001	1.480947e-002	-5.648445e+001	8.920236e-001	-1.757977e+002
1135000000	9.163103e-001	1.783244e+002	1.177311e+000	1.423356e+001	1.472647e-002	-5.641999e+001	8.924586e-001	-1.759287e+002
1140000000	9.166125e-001	1.782055e+002	1.169074e+000	1.402618e+001	1.459187e-002	-5.635390e+001	8.932768e-001	-1.760708e+002
1145000000	9.171164e-001	1.780660e+002	1.160516e+000	1.378515e+001	1.444498e-002	-5.671491e+001	8.936935e-001	-1.762160e+002
1150000000	9.174003e-001	1.779532e+002	1.151852e+000	1.359145e+001	1.442555e-002	-5.668592e+001	8.943698e-001	-1.763652e+002
1155000000	9.176892e-001	1.777893e+002	1.143711e+000	1.335969e+001	1.428125e-002	-5.672453e+001	8.949576e-001	-1.765069e+002
1160000000	9.180827e-001	1.776611e+002	1.135243e+000	1.315971e+001	1.409657e-002	-5.680699e+001	8.955234e-001	-1.766539e+002
1165000000	9.187781e-001	1.775468e+002	1.127465e+000	1.294666e+001	1.402126e-002	-5.675240e+001	8.962284e-001	-1.767895e+002
1170000000	9.189748e-001	1.774209e+002	1.119147e+000	1.273426e+001	1.392552e-002	-5.678887e+001	8.967299e-001	-1.769350e+002
1175000000	9.196750e-001	1.772686e+002	1.110688e+000	1.250435e+001	1.382571e-002	-5.704689e+001	8.972237e-001	-1.770780e+002
1180000000	9.199860e-001	1.771585e+002	1.103449e+000	1.231144e+001	1.365000e-002	-5.706426e+001	8.978500e-001	-1.772189e+002
1185000000	9.204290e-001	1.770485e+002	1.095732e+000	1.211354e+001	1.356330e-002	-5.699650e+001	8.981788e-001	-1.773607e+002
1190000000	9.205557e-001	1.769029e+002	1.086983e+000	1.189469e+001	1.346512e-002	-5.698230e+001	8.986785e-001	-1.775112e+002
1195000000	9.208882e-001	1.767736e+002	1.079723e+000	1.168584e+001	1.336122e-002	-5.727627e+001	8.993057e-001	-1.776479e+002
1200000000	9.214765e-001	1.766474e+002	1.072009e+000	1.149018e+001	1.326900e-002	-5.709271e+001	8.998129e-001	-1.777816e+002
1205000000	9.216023e-001	1.765202e+002	1.064285e+000	1.127334e+001	1.312491e-002	-5.724192e+001	9.003323e-001	-1.779120e+002
1210000000	9.223843e-001	1.763947e+002	1.057432e+000	1.109033e+001	1.305182e-002	-5.715217e+001	9.007481e-001	-1.780510e+002
1215000000	9.223056e-001	1.762732e+002	1.049490e+000	1.086849e+001	1.291331e-002	-5.728326e+001	9.014057e-001	-1.781692e+002
1220000000	9.229196e-001	1.761560e+002	1.042557e+000	1.066593e+001	1.281922e-002	-5.714657e+001	9.017931e-001	-1.782985e+002
1225000000	9.231818e-001	1.760324e+002	1.035508e+000	1.048566e+001	1.268045e-002	-5.714708e+001	9.023585e-001	-1.784304e+002
1230000000	9.235082e-001	1.759003e+002	1.028056e+000	1.026773e+001	1.255806e-002	-5.720501e+001	9.026092e-001	-1.785594e+002
1235000000	9.238378e-001	1.757790e+002	1.020781e+000	1.008042e+001	1.245685e-002	-5.719355e+001	9.032239e-001	-1.786827e+002
1240000000	9.244273e-001	1.756491e+002	1.014176e+000	9.858200e+000	1.233913e-002	-5.717511e+001	9.034029e-001	-1.788267e+002
1245000000	9.244867e-001	1.755339e+002	1.007012e+000	9.701834e+000	1.220090e-002	-5.707260e+001	9.040717e-001	-1.789395e+002
1250000000	9.248510e-001	1.754030e+002	1.000375e+000	9.477875e+000	1.213598e-002	-5.724389e+001	9.046767e-001	-1.790878e+002
1255000000	9.250514e-001	1.752907e+002	9.936578e-001	9.286849e+000	1.203477e-002	-5.720526e+001	9.049837e-001	-1.792196e+002
1260000000	9.255052e-001	1.751498e+002	9.867585e-001	9.079397e+000	1.192745e-002	-5.717511e+001	9.057384e-001	-1.793559e+002
1265000000	9.258363e-001	1.750219e+002	9.801784e-001	8.841311e+000	1.180890e-002	-5.716539e+001	9.060494e-001	-1.794969e+002
1270000000	9.262442e-001	1.749006e+002	9.740295e-001	8.666616e+000	1.172287e-002	-5.716369e+001	9.065665e-001	-1.796191e+002
1275000000	9.263642e-001	1.747640e+002	9.673508e-001	8.463339e+000	1.158394e-002	-5.692197e+001	9.071242e-001	-1.797570e+002
1280000000	9.265063e-001	1.746645e+002	9.607627e-001	8.293778e+000	1.146228e-002	-5.689844e+001	9.073818e-001	-1.798952e+002
1285000000	9.268794e-001	1.745265e+002	9.545432e-001	8.077266e+000	1.140943e-002	-5.693880e+001	9.078643e-001	1.799736e+002
1290000000	9.272647e-001	1.743990e+002	9.481304e-001	7.875257e+000	1.132602e-002	-5.681686e+001	9.080753e-001	1.798259e+002
1295000000	9.275579e-001	1.742777e+002	9.417763e-001	7.669029e+000	1.118098e-002	-5.691996e+001	9.086588e-001	1.796957e+002
1300000000	9.279488e-001	1.741420e+002	9.357902e-001	7.455918e+000	1.111793e-002	-5.687035e+001	9.092246e-001	1.795510e+002
1305000000	9.280073e-001	1.740276e+002	9.293440e-001	7.270622e+000	1.100404e-002	-5.686094e+001	9.094986e-001	1.794215e+002
1310000000	9.284698e-001	1.738982e+002	9.235324e-001	7.102677e+000	1.089335e-002	-5.665196e+001	9.099183e-001	1.792969e+002
1315000000	9.286791e-001	1.737959e+002	9.174353e-001	6.923045e+000	1.082802e-002	-5.690017e+001	9.105455e-001	1.791680e+002
1320000000	9.287807e-001	1.736576e+002	9.112323e-001	6.736126e+000	1.068265e-002	-5.644746e+001	9.107775e-001	1.790485e+002
1325000000	9.292310e-001	1.735436e+002	9.054191e-001	6.512228e+000	1.060863e-002	-5.646351e+001	9.109710e-001	1.789337e+002
1330000000	9.295017e-001	1.734149e+002	8.995737e-001	6.356532e+000	1.048458e-002	-5.645237e+001	9.113627e-001	1.788013e+002
1335000000	9.298082e-001	1.732898e+002	8.937713e-001	6.128120e+000	1.042595e-002	-5.647934e+001	9.118368e-001	1.786690e+002
1340000000	9.300708e-001	1.731739e+002	8.879683e-001	5.950890e+000	1.035094e-002	-5.622705e+001	9.121970e-001	1.785399e+002
1345000000	9.302476e-001	1.730752e+002	8.821132e-001	5.795122e+000	1.018750e-002	-5.611344e+001	9.128041e-001	1.784319e+002
1350000000	9.304713e-001	1.729342e+002	8.762344e-001	5.573429e+000	1.011942e-002	-5.635631e+001	9.130276e-001	1.783045e+002
1355000000	9.309617e-001	1.728407e+002	8.711891e-001	5.410985e+000	1.002956e-002	-5.607369e+001	9.136855e-001	1.781879e+002
1360000000	9.308282e-001	1.727049e+002	8.649325e-001	5.222716e+000	9.928291e-003	-5.578545e+001	9.139444e-001	1.780549e+002
1365000000	9.311710e-001	1.725793e+002	8.597736e-001	5.041611e+000	9.843710e-003	-5.594360e+001	9.142413e-001	1.779161e+002
1370000000	9.310866e-001	1.724563e+002	8.541740e-001	4.856608e+000	9.709240e-003	-5.616266e+001	9.146819e-001	1.777880e+002
1375000000	9.314509e-001	1.723367e+002	8.489711e-001	4.666484e+000	9.666359e-003	-5.582588e+001	9.149322e-001	1.776555e+002
1380000000	9.317912e-001	1.722151e+002	8.436913e-001	4.485656e+000	9.559486e-003	-5.547223e+001	9.153944e-001	1.775280e+002
1385000000	9.320620e-001	1.720970e+002	8.382626e-001	4.273420e+000	9.461998e-003	-5.548063e+001	9.158142e-001	1.773994e+002
1390000000	9.322587e-001	1.719670e+002	8.330436e-001	4.126148e+000	9.341663e-003	-5.511760e+001	9.160454e-001	1.772684e+002
1395000000	9.325436e-001	1.718499e+002	8.280168e-001	3.942424e+000	9.266740e-003	-5.504406e+001	9.164901e-001	1.771415e+002
1400000000	9.330200e-001	1.717300e+002	8.226965e-001	3.741155e+000	9.182367e-003	-5.509173e+001	9.164168e-001	1.770027e+002
1405000000	9.330037e-001	1.716039e+002	8.178759e-001	3.582005e+000	9.067911e-003	-5.508461e+001	9.171788e-001	1.768735e+002
1410000000	9.329228e-001	1.714715e+002	8.124091e-001	3.373426e+000	8.981111e-003	-5.465909e+001	9.173319e-001	1.767370e+002
1415000000	9.333729e-001	1.713635e+002	8.072226e-001	3.207950e+000	8.905303e-003	-5.461526e+001	9.178314e-001	1.766198e+002
1420000000	9.333541e-001	1.712457e+002	8.024878e-001	3.038451e+000	8.794921e-003	-5.432806e+001	9.179948e-001	1.764792e+002
1425000000	9.338252e-001	1.711203e+002	7.974290e-001	2.829123e+000	8.722868e-003	-5.370137e+001	9.182952e-001	1.763598e+002
1430000000	9.338613e-001	1.709990e+002	7.929211e-001	2.665276e+000	8.639222e-003	-5.410916e+001	9.188233e-001	1.762429e+002
1435000000	9.341249e-001	1.708950e+002	7.881110e-001	2.463684e+000	8.522621e-003	-5.397946e+001	9.191753e-001	1.761284e+002
1440000000	9.344480e-001	1.707773e+002	7.839543e-001	2.299661e+000	8.435991e-003	-5.336559e+001	9.192737e-001	1.760157e+002
1445000000	9.346655e-001	1.706546e+002	7.787911e-001	2.113289e+000	8.325704e-003	-5.346954e+001	9.195693e-001	1.759020e+002
1450000000	9.347556e-001	1.705346e+002	7.738836e-001	1.921237e+000	8.262835e-003	-5.305428e+001	9.199051e-001	1.757745e+002
1455000000	9.351589e-001	1.704258e+002	7.700107e-001	1.782779e+000	8.170410e-003	-5.255756e+001	9.203738e-001	1.756522e+002
1460000000	9.351185e-001	1.703158e+002	7.648471e-001	1.627207e+000	8.082304e-003	-5.267799e+001	9.206137e-001	1.755310e+002
1465000000	9.353366e-001	1.701872e+002	7.602907e-001	1.438723e+000	8.091449e-003	-5.242851e+001	9.208731e-001	1.754173e+002
1470000000	9.354073e-001	1.700627e+002	7.550520e-001	1.240779e+000	7.970182e-003	-5.233599e+001	9.212762e-001	1.752922e+002
1475000000	9.355708e-001	1.699440e+002	7.509130e-001	1.103352e+000	7.837889e-003	-5.192148e+001	9.215467e-001	1.751506e+002
1480000000	9.357677e-001	1.698245e+002	7.465591e-001	9.228282e-001	7.782319e-003	-5.176090e+001	9.217555e-001	1.750408e+002
1485000000	9.358624e-001	1.696991e+002	7.421083e-001	7.207344e-001	7.692546e-003	-5.147165e+001	9.221730e-001	1.749184e+002
1490000000	9.361895e-001	1.695849e+002	7.378116e-001	5.191522e-001	7.649162e-003	-5.111288e+001	9.225959e-001	1.747882e+002
1495000000	9.361111e-001	1.694565e+002	7.336712e-001	3.885908e-001	7.605171e-003	-5.069164e+001	9.227174e-001	1.746553e+002
1500000000	9.363741e-001	1.693353e+002	7.292773e-001	1.894203e-001	7.503691e-003	-5.025635e+001	9.229377e-001	1.745352e+002
1505000000	9.362718e-001	1.692286e+002	7.249859e-001	3.017235e-002	7.442423e-003	-5.062242e+001	9.232146e-001	1.744089e+002
1510000000	9.366030e-001	1.691153e+002	7.205998e-001	-1.513140e-001	7.354937e-003	-5.011827e+001	9.234666e-001	1.742582e+002
1515000000	9.368127e-001	1.689792e+002	7.161675e-001	-3.137989e-001	7.272041e-003	-4.996822e+001	9.238882e-001	1.741401e+002
1520000000	9.366989e-001	1.688731e+002	7.120013e-001	-4.999027e-001	7.139891e-003	-4.906026e+001	9.240770e-001	1.740078e+002
1525000000	9.371436e-001	1.687538e+002	7.082210e-001	-6.613574e-001	7.051820e-003	-4.924039e+001	9.244604e-001	1.738835e+002
1530000000	9.372699e-001	1.686350e+002	7.042358e-001	-8.691991e-001	6.990238e-003	-4.875361e+001	9.245876e-001	1.737521e+002
1535000000	9.374771e-001	1.685143e+002	7.000156e-001	-1.047991e+000	6.895041e-003	-4.862811e+001	9.248826e-001	1.736501e+002
1540000000	9.373837e-001	1.683999e+002	6.960599e-001	-1.160282e+000	6.834549e-003	-4.824354e+001	9.250707e-001	1.735224e+002
1545000000	9.375270e-001	1.682872e+002	6.915962e-001	-1.378919e+000	6.776603e-003	-4.764427e+001	9.253024e-001	1.733980e+002
1550000000	9.378129e-001	1.681725e+002	6.876473e-001	-1.514474e+000	6.713903e-003	-4.717375e+001	9.257598e-001	1.733018e+002
1555000000	9.378266e-001	1.680460e+002	6.842658e-001	-1.693310e+000	6.642635e-003	-4.707083e+001	9.257341e-001	1.731762e+002
1560000000	9.379270e-001	1.679342e+002	6.800036e-001	-1.850929e+000	6.545234e-003	-4.719177e+001	9.260693e-001	1.730723e+002
1565000000	9.380139e-001	1.678164e+002	6.757566e-001	-2.011534e+000	6.477501e-003	-4.616897e+001	9.265385e-001	1.729564e+002
1570000000	9.379563e-001	1.677055e+002	6.717412e-001	-2.215015e+000	6.422254e-003	-4.585234e+001	9.268642e-001	1.728332e+002
1575000000	9.380601e-001	1.675881e+002	6.681845e-001	-2.341894e+000	6.366302e-003	-4.539215e+001	9.270631e-001	1.727232e+002
1580000000	9.383833e-001	1.674687e+002	6.648643e-001	-2.492913e+000	6.292713e-003	-4.513472e+001	9.269863e-001	1.726024e+002
1585000000	9.383446e-001	1.673544e+002	6.611180e-001	-2.693590e+000	6.263587e-003	-4.462995e+001	9.275902e-001	1.724867e+002
1590000000	9.384273e-001	1.672410e+002	6.571010e-001	-2.819766e+000	6.194457e-003	-4.333471e+001	9.275217e-001	1.723581e+002
1595000000	9.385863e-001	1.671178e+002	6.536329e-001	-2.986894e+000	6.070469e-003	-4.312299e+001	9.278240e-001	1.722485e+002
1600000000	9.386523e-001	1.670021e+002	6.500141e-001	-3.169563e+000	6.021407e-003	-4.314504e+001	9.280651e-001	1.721326e+002
1605000000	9.386783e-001	1.668739e+002	6.466438e-001	-3.355974e+000	5.975019e-003	-4.238162e+001	9.281558e-001	1.720018e+002
1610000000	9.389277e-001	1.667615e+002	6.428119e-001	-3.486025e+000	5.947403e-003	-4.223374e+001	9.283237e-001	1.718576e+002
1615000000	9.389512e-001	1.666543e+002	6.396395e-001	-3.656170e+000	5.854105e-003	-4.158189e+001	9.286328e-001	1.717329e+002
1620000000	9.391922e-001	1.665288e+002	6.362857e-001	-3.868560e+000	5.770478e-003	-4.102639e+001	9.290080e-001	1.715912e+002
1625000000	9.390656e-001	1.664124e+002	6.322365e-001	-4.021826e+000	5.727301e-003	-4.063804e+001	9.291929e-001	1.714706e+002
1630000000	9.391201e-001	1.663044e+002	6.287486e-001	-4.163919e+000	5.642939e-003	-3.967526e+001	9.291659e-001	1.713419e+002
1635000000	9.394018e-001	1.661920e+002	6.254819e-001	-4.287397e+000	5.594370e-003	-3.910831e+001	9.296939e-001	1.712316e+002
1640000000	9.393975e-001	1.660529e+002	6.217505e-001	-4.515481e+000	5.520157e-003	-3.841560e+001	9.297136e-001	1.711065e+002
1645000000	9.392484e-001	1.659461e+002	6.182695e-001	-4.649567e+000	5.474078e-003	-3.819031e+001	9.298919e-001	1.709788e+002
1650000000	9.394738e-001	1.658422e+002	6.147828e-001	-4.878216e+000	5.463375e-003	-3.710878e+001	9.304787e-001	1.708722e+002
1655000000	9.393532e-001	1.657111e+002	6.113950e-001	-4.995021e+000	5.427303e-003	-3.682768e+001	9.304093e-001	1.707526e+002
1660000000	9.396271e-001	1.656053e+002	6.082353e-001	-5.147975e+000	5.341044e-003	-3.609454e+001	9.306144e-001	1.706452e+002
1665000000	9.395762e-001	1.654857e+002	6.047100e-001	-5.319867e+000	5.335949e-003	-3.571607e+001	9.307819e-001	1.705281e+002
1670000000	9.397866e-001	1.653628e+002	6.016993e-001	-5.478749e+000	5.255687e-003	-3.493396e+001	9.309814e-001	1.704135e+002
1675000000	9.398815e-001	1.652460e+002	5.984978e-001	-5.590651e+000	5.188842e-003	-3.405716e+001	9.310437e-001	1.703147e+002
1680000000	9.397787e-001	1.651350e+002	5.954769e-001	-5.761869e+000	5.169673e-003	-3.343875e+001	9.315359e-001	1.701870e+002
1685000000	9.398469e-001	1.650201e+002	5.920078e-001	-5.913710e+000	5.117201e-003	-3.244847e+001	9.317913e-001	1.700861e+002
1690000000	9.398688e-001	1.649033e+002	5.887557e-001	-6.083526e+000	5.077807e-003	-3.227772e+001	9.317899e-001	1.699774e+002
1695000000	9.399122e-001	1.647775e+002	5.859332e-001	-6.212431e+000	5.025852e-003	-3.060511e+001	9.321427e-001	1.698592e+002
1700000000	9.400083e-001	1.646657e+002	5.825010e-001	-6.370329e+000	4.949335e-003	-3.029688e+001	9.322818e-001	1.697511e+002
1705000000	9.400978e-001	1.645433e+002	5.794892e-001	-6.546777e+000	5.007742e-003	-2.943965e+001	9.322438e-001	1.696188e+002
1710000000	9.400874e-001	1.644305e+002	5.765130e-001	-6.683168e+000	4.885587e-003	-2.878768e+001	9.324759e-001	1.695061e+002
1715000000	9.400886e-001	1.643210e+002	5.736947e-001	-6.835905e+000	4.880878e-003	-2.762646e+001	9.323723e-001	1.693789e+002
1720000000	9.400062e-001	1.641937e+002	5.704670e-001	-7.025834e+000	4.830456e-003	-2.771676e+001	9.327104e-001	1.692422e+002
1725000000	9.402357e-001	1.640909e+002	5.675782e-001	-7.147890e+000	4.761045e-003	-2.579013e+001	9.330334e-001	1.691079e+002
1730000000	9.401820e-001	1.639679e+002	5.646383e-001	-7.349125e+000	4.779708e-003	-2.546949e+001	9.331671e-001	1.689869e+002
1735000000	9.404791e-001	1.638480e+002	5.617656e-001	-7.526404e+000	4.735164e-003	-2.472824e+001	9.334951e-001	1.688553e+002
1740000000	9.401446e-001	1.637209e+002	5.582452e-001	-7.673335e+000	4.747522e-003	-2.410873e+001	9.334399e-001	1.687539e+002
1745000000	9.403253e-001	1.636204e+002	5.553980e-001	-7.843752e+000	4.713229e-003	-2.292750e+001	9.337396e-001	1.686179e+002
1750000000	9.403150e-001	1.635072e+002	5.525731e-001	-8.010806e+000	4.664604e-003	-2.201501e+001	9.339869e-001	1.684974e+002
1755000000	9.405711e-001	1.633958e+002	5.495064e-001	-8.128217e+000	4.632526e-003	-2.071616e+001	9.342121e-001	1.683640e+002
1760000000	9.403287e-001	1.632739e+002	5.466030e-001	-8.311500e+000	4.604900e-003	-2.025603e+001	9.344177e-001	1.682593e+002
1765000000	9.403794e-001	1.631657e+002	5.443033e-001	-8.432479e+000	4.601854e-003	-1.929938e+001	9.345954e-001	1.681363e+002
1770000000	9.405099e-001	1.630450e+002	5.413720e-001	-8.598875e+000	4.549041e-003	-1.846660e+001	9.347567e-001	1.680227e+002
1775000000	9.402724e-001	1.629230e+002	5.386857e-001	-8.732511e+000	4.559966e-003	-1.751603e+001	9.346753e-001	1.679295e+002
1780000000	9.403971e-001	1.628168e+002	5.356678e-001	-8.886766e+000	4.568717e-003	-1.726326e+001	9.348870e-001	1.678059e+002
1785000000	9.405229e-001	1.626970e+002	5.329319e-001	-9.054356e+000	4.538048e-003	-1.627294e+001	9.352297e-001	1.677081e+002
1790000000	9.405160e-001	1.625684e+002	5.298855e-001	-9.174837e+000	4.550391e-003	-1.524907e+001	9.351893e-001	1.675912e+002
1795000000	9.404401e-001	1.624663e+002	5.273120e-001	-9.345341e+000	4.519350e-003	-1.413339e+001	9.354946e-001	1.674822e+002
1800000000	9.405065e-001	1.623451e+002	5.247227e-001	-9.467943e+000	4.535864e-003	-1.340810e+001	9.359210e-001	1.673769e+002
1805000000	9.404995e-001	1.622261e+002	5.218479e-001	-9.656126e+000	4.471700e-003	-1.248397e+001	9.359825e-001	1.672966e+002
1810000000	9.404978e-001	1.621068e+002	5.192123e-001	-9.726351e+000	4.472188e-003	-1.183710e+001	9.361633e-001	1.671799e+002
1815000000	9.406062e-001	1.619934e+002	5.168508e-001	-9.931477e+000	4.480055e-003	-1.018139e+001	9.360015e-001	1.670518e+002
1820000000	9.405451e-001	1.618787e+002	5.145736e-001	-1.007776e+001	4.474647e-003	-9.890619e+000	9.362227e-001	1.669250e+002
1825000000	9.405242e-001	1.617654e+002	5.120397e-001	-1.022975e+001	4.476916e-003	-8.900781e+000	9.363863e-001	1.668147e+002
1830000000	9.405199e-001	1.616388e+002	5.089566e-001	-1.034717e+001	4.471409e-003	-7.793916e+000	9.363705e-001	1.666850e+002
1835000000	9.404587e-001	1.615352e+002	5.070318e-001	-1.053013e+001	4.455585e-003	-6.356299e+000	9.364578e-001	1.665628e+002
1840000000	9.405020e-001	1.614224e+002	5.039700e-001	-1.073195e+001	4.480036e-003	-6.244995e+000	9.367501e-001	1.664224e+002
1845000000	9.405842e-001	1.613141e+002	5.011849e-001	-1.085364e+001	4.494494e-003	-4.885324e+000	9.369178e-001	1.663014e+002
1850000000	9.404905e-001	1.611836e+002	4.984793e-001	-1.100284e+001	4.488426e-003	-4.457891e+000	9.369296e-001	1.661668e+002
1855000000	9.403139e-001	1.610707e+002	4.963111e-001	-1.116858e+001	4.503645e-003	-3.482436e+000	9.370470e-001	1.660485e+002
1860000000	9.404727e-001	1.609564e+002	4.938805e-001	-1.129098e+001	4.484269e-003	-1.854190e+000	9.373320e-001	1.659309e+002
1865000000	9.404496e-001	1.608311e+002	4.912742e-001	-1.149013e+001	4.512270e-003	-1.731968e+000	9.376886e-001	1.658096e+002
1870000000	9.404570e-001	1.607356e+002	4.889260e-001	-1.162965e+001	4.486092e-003	-9.373500e-001	9.376442e-001	1.656923e+002
1875000000	9.405016e-001	1.606193e+002	4.863156e-001	-1.169483e+001	4.579093e-003	1.816003e-001	9.378508e-001	1.655808e+002
1880000000	9.405858e-001	1.605034e+002	4.841834e-001	-1.186801e+001	4.549126e-003	9.779553e-001	9.378830e-001	1.654544e+002
1885000000	9.403887e-001	1.603863e+002	4.812738e-001	-1.201260e+001	4.571081e-003	2.055581e+000	9.382090e-001	1.653481e+002
1890000000	9.402796e-001	1.602641e+002	4.794142e-001	-1.219565e+001	4.561568e-003	2.641471e+000	9.385082e-001	1.652407e+002
1895000000	9.403182e-001	1.601562e+002	4.766355e-001	-1.230512e+001	4.562067e-003	3.125452e+000	9.385846e-001	1.651292e+002
1900000000	9.403879e-001	1.600353e+002	4.745541e-001	-1.246236e+001	4.628549e-003	4.509734e+000	9.387074e-001	1.650413e+002
1905000000	9.404691e-001	1.599275e+002	4.723025e-001	-1.256515e+001	4.606415e-003	4.957128e+000	9.385724e-001	1.649270e+002
1910000000	9.404635e-001	1.598121e+002	4.697077e-001	-1.269881e+001	4.671918e-003	5.717916e+000	9.392903e-001	1.648410e+002
1915000000	9.403637e-001	1.596906e+002	4.678456e-001	-1.289447e+001	4.687781e-003	6.720585e+000	9.390652e-001	1.647375e+002
1920000000	9.403053e-001	1.595862e+002	4.652538e-001	-1.301797e+001	4.687467e-003	7.111526e+000	9.391548e-001	1.646253e+002
1925000000	9.403864e-001	1.594703e+002	4.629291e-001	-1.319133e+001	4.684786e-003	7.866706e+000	9.390425e-001	1.645165e+002
1930000000	9.403496e-001	1.593528e+002	4.609239e-001	-1.328379e+001	4.804769e-003	8.935872e+000	9.391407e-001	1.644084e+002
1935000000	9.402358e-001	1.592369e+002	4.585606e-001	-1.349892e+001	4.771908e-003	9.992473e+000	9.393171e-001	1.642801e+002
1940000000	9.403473e-001	1.591371e+002	4.568682e-001	-1.359885e+001	4.796828e-003	9.820323e+000	9.392089e-001	1.641508e+002
1945000000	9.402516e-001	1.590176e+002	4.537885e-001	-1.373139e+001	4.844849e-003	1.087927e+001	9.392765e-001	1.640444e+002
1950000000	9.401720e-001	1.589024e+002	4.520052e-001	-1.395166e+001	4.863800e-003	1.210684e+001	9.392316e-001	1.639055e+002
1955000000	9.400372e-001	1.587716e+002	4.494582e-001	-1.402452e+001	4.860056e-003	1.233469e+001	9.395406e-001	1.637790e+002
1960000000	9.401813e-001	1.586782e+002	4.475809e-001	-1.421428e+001	4.932775e-003	1.302100e+001	9.397183e-001	1.636428e+002
1965000000	9.401173e-001	1.585606e+002	4.454022e-001	-1.434569e+001	4.955624e-003	1.391863e+001	9.397350e-001	1.635242e+002
1970000000	9.398431e-001	1.584422e+002	4.430763e-001	-1.446530e+001	4.979635e-003	1.459075e+001	9.399793e-001	1.633991e+002
1975000000	9.399163e-001	1.583371e+002	4.411316e-001	-1.462544e+001	5.016232e-003	1.529645e+001	9.402369e-001	1.632754e+002
1980000000	9.399611e-001	1.582294e+002	4.386952e-001	-1.472244e+001	5.035347e-003	1.601362e+001	9.402274e-001	1.631595e+002
1985000000	9.398253e-001	1.581186e+002	4.367526e-001	-1.492267e+001	5.075345e-003	1.616334e+001	9.402977e-001	1.630374e+002
1990000000	9.399501e-001	1.579962e+002	4.344511e-001	-1.501626e+001	5.118279e-003	1.711666e+001	9.406634e-001	1.629252e+002
1995000000	9.398580e-001	1.578804e+002	4.325360e-001	-1.516204e+001	5.126156e-003	1.818763e+001	9.408399e-001	1.628051e+002
2000000000	9.398110e-001	1.577632e+002	4.305547e-001	-1.532118e+001	5.181452e-003	1.835330e+001	9.408497e-001	1.627087e+002
2005000000	9.398385e-001	1.576483e+002	4.284366e-001	-1.540095e+001	5.230196e-003	1.871894e+001	9.411859e-001	1.626216e+002
2010000000	9.398912e-001	1.575439e+002	4.263278e-001	-1.553004e+001	5.287663e-003	1.882940e+001	9.412746e-001	1.625105e+002
2015000000	9.396544e-001	1.574228e+002	4.242837e-001	-1.568981e+001	5.303433e-003	1.968344e+001	9.410968e-001	1.624020e+002
2020000000	9.397762e-001	1.573161e+002	4.225734e-001	-1.583046e+001	5.353666e-003	2.128518e+001	9.416848e-001	1.623136e+002
2025000000	9.395352e-001	1.572156e+002	4.205071e-001	-1.598303e+001	5.447937e-003	2.087695e+001	9.414972e-001	1.622255e+002
2030000000	9.395746e-001	1.570978e+002	4.182863e-001	-1.608185e+001	5.435594e-003	2.146752e+001	9.417764e-001	1.621009e+002
2035000000	9.395495e-001	1.569954e+002	4.164159e-001	-1.618689e+001	5.499863e-003	2.202020e+001	9.416731e-001	1.620143e+002
2040000000	9.397497e-001	1.568732e+002	4.146891e-001	-1.634249e+001	5.561392e-003	2.249364e+001	9.416295e-001	1.618755e+002
2045000000	9.393827e-001	1.567633e+002	4.126072e-001	-1.650568e+001	5.605352e-003	2.294097e+001	9.419006e-001	1.617839e+002
2050000000	9.396018e-001	1.566503e+002	4.108234e-001	-1.664703e+001	5.595162e-003	2.333894e+001	9.419440e-001	1.616597e+002
2055000000	9.396839e-001	1.565290e+002	4.088823e-001	-1.677162e+001	5.674051e-003	2.345805e+001	9.420216e-001	1.615417e+002
2060000000	9.393903e-001	1.564359e+002	4.069300e-001	-1.691628e+001	5.732350e-003	2.415660e+001	9.419394e-001	1.614205e+002
2065000000	9.392636e-001	1.563120e+002	4.050432e-001	-1.706395e+001	5.764735e-003	2.493951e+001	9.421714e-001	1.613010e+002
2070000000	9.394753e-001	1.562071e+002	4.031523e-001	-1.715423e+001	5.810403e-003	2.531168e+001	9.422170e-001	1.611671e+002
2075000000	9.392890e-001	1.561057e+002	4.013158e-001	-1.728668e+001	5.852852e-003	2.571114e+001	9.420355e-001	1.610454e+002
2080000000	9.392723e-001	1.559870e+002	3.993323e-001	-1.746393e+001	5.960265e-003	2.573181e+001	9.420752e-001	1.609356e+002
2085000000	9.391639e-001	1.558920e+002	3.976837e-001	-1.757470e+001	5.947568e-003	2.638906e+001	9.424700e-001	1.607965e+002
2090000000	9.390574e-001	1.557725e+002	3.957316e-001	-1.769772e+001	5.996997e-003	2.651581e+001	9.426015e-001	1.606818e+002
2095000000	9.390240e-001	1.556728e+002	3.937085e-001	-1.788428e+001	6.063678e-003	2.711454e+001	9.424054e-001	1.605564e+002
2100000000	9.388348e-001	1.555469e+002	3.919473e-001	-1.797633e+001	6.107274e-003	2.756261e+001	9.429637e-001	1.604303e+002
