Power Device
>
SiC Power Device
>
CMH600DU-24NFH
Power Modules
SiC Power Modules CMH600DU-24NFH
Parameter
Level
Value
Unit
Application
Industrial equipment
Supply situation
In production
Rated voltage (V)
Max
1200
V
Rated current (A)
Max
600
A
Connection
Dual
Package type
std type
SiC
Hybrid
Remarks
Related documents
Document type
File type
DataSheet
PDF