Power Device
>
SiC Power Device
>
FMF200DC-66BE
Power Modules
SiC Power Modules FMF200DC-66BE
Parameter
Level
Value
Unit
Application
Traction
Supply situation
In production
Rated voltage (V)
Max
3300
V
Rated current (A)
Max
200
A
Connection
Dual
Package type
LV100 type
SiC
Full
Remarks
Related documents
Document type
File type
DataSheet
PDF