Power Device
>
SiCパワーデバイス
>
FMF800E1C-66BEW
Power Modules
SiC Power Modules FMF800E1C-66BEW
Parameter
Level
Value
Unit
Application
Traction
Supply situation
In production
Rated voltage (V)
Max
3300
V
Rated current (A)
Max
800
A
Connection
Chopper
Package type
LV100 type
SiC
Full
Remarks
Related documents
Document type
File type
DataSheet
PDF