Skip to main content

Start main contents


Semiconductors & Devices

DIPIPMDIPIPM

Outline

DIPIPM™ is a high performance IPM used primarily for consumer use inverters with the advance of next generations using mounted chips or transfer mold construction, products from Ver. 4 provide even smaller size by using high thermal conductivity insulation sheets.
Mounting a high voltage IC (HVIC) with a built-in high voltage level shift circuit enables direct input of an input signal from the microcontroller, without using a photo coupler. Further mounting a bootstrap circuit allows operation of an independent power supply for the IGBT drive of the upper arm (P side) of a 3-phase inverter connection.
In addition to our main product Version 6, we offer a lineup that includes SLIMDIP™ for consumer electronics, and the DIPIPM+™ small industrial equipment.

Package, Main Application

Package Main Application
SOPIPM Fan motor
SLIMDIP Air conditioner / Fan motor / Washing machine / Refrigerator
Super mini Air conditioner / Washing machine / Servo / Robot
Mini Air conditioner / Motion control
Large Commercial air conditioner / Motion control
DIPIPM+ Commercial air conditioner / Motion control
Large DIPIPM+ Commercial air conditioner / Motion control

Rated Lineup

Rated Lineup

New Products
Super Mini DIPIPM Ver.7

Super Mini DIPIPM Ver.7
  • New low-noise 7th-generation CSTBT*1 incorporated, keeping same efficiency as DIPIPM Ver.6 Series. System cost reduction for noise suppression parts achieved.
  • Maximum junction temperature range expanded to 175ºC, supporting instantaneous overcurrent capability at overload operation
  • Wider terminal base shape contributes to improved terminal strength and suppresses increase in temperature
  • High compatibility for terminal layout, easy to replase from the conventional series
  • *1
    CSTBT™: Mitsubishi Electric's unique IGBT that makes use of the carrier cumulative effect

Radiation noise

Radiation noise

Featured Products
SLIMDIP

SLIMDIP
  • RC-IGBT*1 incorporated, reducing package size 30% compared to Super mini DIPIPM
  • Maximum case temperature expanded to 115℃, increasing the operating temperature range and leading to easier system design temperature range and leading to easier system design
  • Additional terminals for floating supply and built-in bootstrap diodes simplify PCB wiring pattern
  • Both VOT*2 and OT*3 functions integrated for temperature protection
  • ※1
    Reverse Conducting IGBT
  • ※2
    VOT: Analog Temperature Output
  • ※3
    OT: Over Temperature protection

Product lineup

Type name Main application
SLIMDIP-S Fan, refrigerator
SLIMDIP-L Air conditioner
SLIMDIP-W Washing machine, Fan

Wiring example

SLIMDIP Wiring example

Data Sheets

View data sheets for DIPIPM