Skip to main content

Start main contents


Semiconductors & Devices

Standard FormatStandard Format

Outline

Mitsubishi Electric offers an extensive product offering of TFT-LCD modules with standard format aspect ratios (4:3,5:4.etc) and display size (5.7-19.0-inch) for a variety of industrial applications.

Features

Super high brightness(1000cd/m²)・High contrast ratios / Super-wide viewing architecture(over 170-degrees ) / Wide operating temperatures range (-30 to +80 degrees C (Typical) ) / Touch panel (PCAP, 4-wire resistive ) / Transflective / Higher vibration resistance (6.8G)/ Optically bonded / “Natural Color Matrix” technology / Embedded LED driver

Main Applications

FA (factory automation equipment) / Measurement / Medical / Avionics, Transportation / Marine / POS (point of sale terminals) / ATMs (automated teller machines) / Public information terminal / etc


New Products
TFT-LCD Module 10.4-inch XGA AA104XN01/AA104XN11

TFT-LCD Module 10.4-inch XGA
  • Wide storage-temperature range (-40 to +80 ℃) and strong resistance (6.8Gs*) to vibration
  • High resolution (XGA), super-wide viewing angles (176 degrees, both horizontally and vertically) and high luminosity (1300cd/m²) suitable for diverse instruments and installations
  • *
    Withstand compression mounting

New Products
Projected capacitive Touch Panel (PCAP) for Industrial Applications
10.4-inch SVGA/12.1-inch XGA/15.0-inch XGA/19.0-inch SXGA

12.1-inch XGA/19.0-inch SXGA
  • Thick, 5-millimeter cover glass withstands rugged usage
  • Total solution for touch panels and many options
  • Ideal for measurement systems, machine tools, gas station POSs and etc

New Products
Transflective Series TFT-LCD Modules 8.4-inch VGA/10.4-inch XGA

Transflective Series TFT-LCD Modules 8.4-inch VGA/10.4-inch XGA
  • Ambient light reflection produces extra-clear images in bright,sunlit environments and backlighting ensures viability in dark environments
  • Reduced power consumption suitable for battery-powered mobile industrial apprications
  • Market-leading operating temperature ranges of -30 to 80 degrees Celsius
  • Compatible designs support upgrading from existing transmissive models

Functional Map

Data Sheets

View data sheets for Standard Format