Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Specifications
General specifications
Item | Specifications | |||||
---|---|---|---|---|---|---|
Operating ambient temperature *1 | 0 ℃ to 55 ℃ *6 (horizontal installation), 0 ℃ to 50 ℃ (vertical installation) | |||||
Storage ambient temperature | -20 ℃ to 60 ℃ | |||||
Operating ambient humidity | 10% RH to 90% RH, non-condensing *2 | |||||
Storage ambient humidity | 10% RH to 90% RH, non-condensing *2 | |||||
Vibration resistance | Compliant with JIS B 3502 and IEC 61131-2 *7 |
Frequency | Acceleration | Half amplitude | Sweep count | |
Under intermittent vibration | 5 to 8.4 Hz | - | 3.5 mm | 10 times in each X, Y, or Z direction |
||
8.4 to 150 Hz | 9.8 m/s² | - | ||||
Under continuous vibration | 5 to 8.4 Hz | - | 1.75 mm | - | ||
8.4 to 150 Hz | 4.9 m/s² | - | ||||
Shock resistance | Compliant with JIS B 3502 and IEC 61131-2 (147 m/s² (15G), 3 times in each X, Y, or Z direction) *7 | |||||
Operating atmosphere | No greasy fumes, corrosive gas, flammable gas, excessive conductive dust, and direct sunlight (as well as at storage) |
|||||
Operating altitude *3 | 2000 m or less | |||||
Installation location | Inside control panel | |||||
Overvoltage category *4 | Ⅱ or less | |||||
Pollution degree *5 | 2 or less | |||||
Cooling method | Self-cooling | |||||
Grounding | Grounding with a ground resistance of 100 Ω or less by using a ground cable that has a cross-sectional area of 2 mm² or more. If impossible, connect the ground cable to the control panel. |
- *1Includes the temperature inside the enclosure of the control panel to which the GOT is installed.
- *2If the ambient temperature exceeds 40 ℃, the absolute humidity must not exceed 90% RH at 40 ℃.
- *3Do not use or store the GOT under a pressure higher than the atmospheric pressure at altitude 0 m. Doing so may cause a malfunction. Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off.
- *4This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises. Category II applies to equipment that is supplied with power from fixed facilities. The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V.
- *5This indicates the occurrence rate of conductive material in an environment where a device is used. Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions.
- *6When a protective cover for oil is mounted on the GOT, the maximum operating ambient temperature must be 5℃ lower than the one described in the general specifications.
- *7The definition of 1G has been changed from 9.8 m/s² to 10 m/s² in JIS B 3502:2021 and IEC 61131-2 ED.3. The product was tested by using the former definition, 1G = 9.8 m/s².
For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs,
and maritime certifications [ABS/BV/DNV/LR/NK/RINA] ),
please refer to the "Standards and certifications Products".
Operate and store the GOT in environments without direct sunlight, high temperature, dust, humidity, and vibrations.
Power supply specifications
Item | Specification | ||
---|---|---|---|
GT2107-WTBD | GT2107-WTSD | ||
Power supply voltage | 24 V DC (+10%, -15%) | ||
Power supply frequency | - | ||
Power consumption | Under the maximum load | 11.3 W or less | |
Main unit (backlight OFF) | 7.0 W | ||
Inrush current | 35 A or less (3 ms, ambient temperature: 25 ℃, under the maximum load) | ||
Permissible instantaneous power failure time | 5 ms or less | ||
Noise immunity | Noise voltage: 1000 Vp-p, noise width:
1 μs, measured by a noise simulator with noise frequency ranging from 30 Hz to 100 Hz |
||
Withstand voltage | 500 V AC for 1 minute across power terminals and earth | ||
Insulation resistance | 500 V DC across power terminals and earth, 10 MΩ or more by an insulation resistance tester |
Performance specifications
Item | Specifications | ||
---|---|---|---|
GT2107-WTBD | GT2107-WTSD | ||
Display section*1*2 | Display device | TFT color LCD | |
Screen size | 7" widescreen | ||
Resolution | WVGA: 800 × 480 dots | ||
Display size | 152.40(6.00) (W) × 91.44(3.60) (H) mm (inch) | ||
Number of displayed characters | 16-dot standard font: 50 characters × 30 lines (two-byte characters) 12-dot standard font: 66 characters × 40 lines (two-byte characters) |
||
Display color | 65536 colors | ||
Brightness adjustment | 32 levels | ||
Backlight | LED (not replaceable) | ||
Backlight life*4 | Approx. 50000 h (operating ambient temperature: 25 ℃, display intensity: 50%) | ||
Touch panel*3*11 | Type | Analog resistive film | |
Key size | Minimum 2 × 2 dots*8(per key) | ||
Simultaneous press | Not available*5(Only 1 point can be touched.) | ||
Life | 1 million touches or more (operating force: 0.98 N or less) | ||
Panel color | Black | Silver*10 | |
User memory | User memory capacity | Memory for storage (ROM)*12: 15 MB | |
Life (number of write times) | 100000 times | ||
Built-in clock precision | ±45 seconds/month (ambient temperature: 25 ℃) | ||
Battery | GT11-50BAT lithium battery | ||
Data to be backed up | SRAM data, clock data | ||
Life | Approx. 5 years (ambient temperature: 25 ℃) | ||
Built-in interface | RS-232 | 1 channel Transmission speed: 115200, 57600, 38400, 19200, 9600,4800 bps |
|
Connector shape: D-sub 9-pin (male) | |||
RS-422/485 | 1 channel Transmission speed: 115200, 57600, 38400, 19200, 9600, 4800 bps |
||
Connector shape: D-sub 9-pin (female) | |||
Terminating resistor: OPEN/110 Ω/330 Ω (switched with the terminating resistor setting switch) | |||
Ethernet | 1 channel Data transfer method: 100BASE-TX, 10BASE-T |
||
Connector shape: RJ45 (modular jack) AUTO MDI/MDI-X | |||
USB(host) | 1 channel (rear face) | ||
USB version: USB 1.1 (Full-Speed 12 Mbps) | |||
Connector shape: USB-A | |||
USB(device) | 1 channel (front face) | ||
USB version: USB 1.1 (Full-Speed 12 Mbps) | |||
Connector shape: USB Mini-B | |||
SD memory card*12 | 1 channel, SDHC compliant (maximum 32 GB) | ||
Wireless LAN communication unit interface | - | ||
Sound output interface | - | ||
Buzzer output | Single tone (tone length adjustable) | ||
POWER LED | - | ||
Protective structure*6 | Front: IP67F*7*9 Inside control panel: IP2X | ||
Safety standards, radio laws (as of June 2023) | CE, UKCA, UL, cUL, KC | ||
Maritime certifications (as of June 2023) | - | ||
External dimensions | 189 (7.44) (W) × 142 (5.59) (H) × 48 (1.89) (D) mm (inch) | ||
Panel cut dimensions | 180.5 (7.11) (W) × 133.5 (5.26) (H) mm (inch) | ||
Weight (excluding a fitting) | 0.7 (1.54) kg (lb) | ||
Compatible software package | GT Works3 Version 1.170C or later*13 |
- *1As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.
- *2Flickering may occur due to vibration, shock, or the display colors.
- *3When a stylus is used, the touch panel has a life of 100 thousand touches. The stylus must satisfy the following specifications.
• Material: polyacetal resin • Tip radius: 0.8 mm or more - *4To prevent the display section from burning in and lengthen the backlight life, enable the screen save function and turn off the backlight.
- *5If you touch two points or more simultaneously on the touch panel, a switch in an unintended location may operate. Do not touch two points or more simultaneously on the touch panel.
- *6Note that the structure does not guarantee protection in all users′ environments. The GOT may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
- *7To conform to IP67F, close the USB environmental protection cover by pushing the USB mark firmly. (The GOT conforms to IP2X when the USB environmental protection cover is open.)
- *8The minimum size of a key that can be arranged. To ensure safe use of the product, the following settings are recommended.
• Key size: 16 × 16 dots or larger • Distance between keys: 16 dots or more - *9The suffix "F" of IP67F is a symbol that indicates protection rate against oil. It is described in the Appendix of Japanese Industrial Standard JIS C 0920.
- *10The lower part of the panel including the USB environmental protection cover is black.
- *11Repeatedly touching the outer edge of the actual display area may cause the product to fail.
- *12While writing data to the memory for storage (ROM) or an SD memory card, if GOT is powered off, the data may be corrupted which may cause the GOT to stop operating.
- *13To use new functions, the latest version of GT Works3 is required.
External dimensions
GT2107-WT□D
[Unit: mm (inch)]

Components names

- 1)Display section
- 2)Touch panel
- 3)Ethernet interface
- 4)Ethernet communication status LED
- 5)RS-232 interface
- 6)RS-422/485 interface
- 7)Power terminal
- 8)USB interface (host/rear face)
- 9)USB interface (device/front face)
- 10)Terminating resistor setting switch
- 11)Unit installation fitting
- 12)SD memory card interface (inside the cover)
- 13)SD memory card access LED
- 14)Battery (inside the cover)
- 15)Cable clamp mounting hole
- 16)Rating plate
Panel cut dimensions
単位:mm(inch)
Screen size | Model | A | B |
---|---|---|---|
7" widescreen | GT2107-WT□D | 180.5 (7.11) | 133.5 (5.26) |

Panel thickness: 1.6 mm to 4 mm (0.06 inch to 0.16 inch)