Factory Automation

Exhibitions

IIFES 2022 Major Exhibition of Cutting-Edge Technologies for Automation and Measurement

Advanced automation using robots and sensors,
and human-robot collaboration

The next generation of manufacturing using intelligent robots.
Total efficiency improvement from system start-up to operation and maintenance
BACK

MELFA FR series

2D vision sensor extension

Intuitive operation of the design screen enables easy startup and robot program generation. Calibration and application programs are automatically generated, and their operation can be checked on the spot.

Predictive maintenance function

Estimation of when maintenance will be due, calculation of the amount of wear of robot components, and early detection of problems or deterioration help reduce system downtime.

ZOOM

MELFA ASSISTA

“ASSISTA” is a collaborative robot that works with and side by side with people. It has easy operation with on-device buttons and a highly visual and intuitive programming software.

Advanced technology exhibition of cutting-edge technologies for automation and measurement

The Mitsubishi Electric Group is exhibiting a number of cutting-edge FA solutions and the latest FA equipment at IIFES 2020, which is being held under the theme of “The digital transformation (DX) of the production site, ready to meet the ‘new manufacturing era’.” The details of the exhibits are also available on the Mitsubishi Electric IIFES special website.

Digital Manufacturing The digital transformation (DX) of the production site, ready to meet the ‘new  manufacturing era’.Online exhibition now available