MELSEC MX Controller MX-R model
Product features -Basic system configuration-

Basic system configuration
The MELSEC MX Controller (MX-R model) is mounted on the MELSEC iQ-R Series main base unit.
This product can be used in combination with the products listed in the "List of devices that support MELSEC MX Controller (MX-R model)" below.
System configuration example
- *1:Future support
- *2:The multi-axis servo amplifier can control multiple axes with one station occupied.
- *3:Device stations supporting connections to 253 stations will be available in the future. For details, refer to the Technical Bulletin (FA-A-0451).
- *4:Only the servo can execute motion control.
Modules
The following lists the devices that support MELSEC MX Controller (MX-R model).
C
Modules that support MELSEC MX Controller (MX-R model)
| AC input | RX10 |
|---|---|
| RX10-TS |
|
| RX28 |
|
| DC input |
RX40C7 |
|
RX40C7-TS |
|
| DC high-speed input |
RX40PC6H |
|
RX41C6HS |
|
| Input with diagnostic functions | RX40NC6B |
| Contact output | RY10R2 |
| RY10R2-TS |
|
| RY18R2A |
|
| Triac output | RY20S6 |
| Transistor output |
RY40NT5P |
|
RY40NT5P-TS |
|
| Transistor high-speed output |
RY41NT2H |
| Output with diagnostic functions | RY40PT5B |
| I/O combined | RH42C4NT2P |
| Analog-digital conversion |
R60AD4 |
|---|---|
| High-speed analog-digital conversion | R60ADH4 |
| Channel isolated analog-digital conversion |
R60AD8-G |
| Channel isolated analog input module | R60AD6-DG |
| Digital-analog conversion |
R60DA4 |
| High-speed digital-analog conversion | R60DAH4 |
| Channel isolated digital-analog conversion |
R60DA8-G |
Temperature input module, temperature control module
| Channel isolated thermocouple input | R60TD8-G |
|---|---|
| Channel isolated RTD input | R60RD8-G |
| Temperature control |
R60TCTRT2TT2 |
|
R60TCTRT2TT2-TS |
High-speed counter module, isolated pulse input module, flexible high-speed I/O module
| High-speed counter |
RD62P2 |
|---|---|
| Channel isolated pulse input | RD60P8-G |
| Flexible high-speed I/O | RD40PD01 |
| Ethernet interface with built-in CC-Link IE | RJ71EN71 |
|---|---|
| Serial communication |
RJ71C24 |
| GP-IB interface | RJ71GB91 |
| CC-Link IE TSN | RJ71GN11-T2 |
|---|---|
| RJ71GN11-EIP |
|
| CC-Link IE Controller Network | RJ71GP21-SX |
| RJ71GP21S-SX |
|
| CC-Link IE Field Network | RJ71GF11-T2 |
| CC-Link system master/local | RJ61BT11 |
| AnyWireASLINK master | RJ51AW12AL |
| DeviceNet master/slave | RJ71DN91 |
| BACnet | RJ71BAC96 |
Blank cover module
| Blank cover module | RG60 |
|---|
| SD memory card |
NZ1MEM-2GBSD |
|---|
| Battery | FX3U-32BL |
|---|
- *1:MXR500-□: Can be used only on the extension base unit.
MXR300-□: Can be used on the R33B, R35B, and extension base unit.