Products
Single phase Motor

Capacitor Start (IP 55)
PHASE: 1
TYPE: CAPACITOR START
MODEL NAME: SCF-QR
RATED OUTPUT, HP (kW): 1/4 (0.2)
POLE: 4
CODE: MEATH CODE : 1M001C-400020QREU1
OUTLINE DRAWING NO.: ONM740536-A
RATED VOLTAGE (V): 220 | 230 | 220
RATED FREQUENCY (Hz): 50 | 50 | 60
RATED CURRENT (A): 2.6 | 2.7 | 2.2
RATED SPEED (min⁻¹): 1425 | 1430 | 1720
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: A71
WEIGHT (kg): 8
STANDARD: JEC-2137-2000
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6202ZZ
- OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 63
VIBRATION: V20
CIRCUMSTANCE:
- AMBIENT TEMPERATURE : -20 ~ +40°C
- AMBIENT HUMIDITY : 95% RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
- NO. OF LEAD WIRES : 2
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET : STEEL PLATE
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 1
TYPE: CAPACITOR START
MODEL NAME: SCF-QR
RATED OUTPUT, HP (kW): 1/3 (0.25)
POLE: 4
CODE: MEATH CODE : 1M001C-400030QREU1
OUTLINE DRAWING NO.: ONM740538-A
RATED VOLTAGE (V): 220 | 230 | 220
RATED FREQUENCY (Hz): 50 | 50 | 60
RATED CURRENT (A): 3.1 | 3.2 | 2.7
RATED SPEED (min⁻¹): 1420 | 1425 | 1710
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: B71
WEIGHT (kg): 8.4
STANDARD: JEC-2137-2000
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6202ZZ
- OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 63
VIBRATION: V20
CIRCUMSTANCE:
- AMBIENT TEMPERATURE : -20 ~ +40°C
- AMBIENT HUMIDITY : 95% RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
- NO. OF LEAD WIRES : 2
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET : STEEL PLATE
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 1
TYPE: CAPACITOR START
MODEL NAME: SCF-QR
RATED OUTPUT, HP (kW): 1/2 (0.4)
POLE: 4
CODE: MEATH CODE : 1M001C-400040QREU1
OUTLINE DRAWING NO.: ONM840540-*
RATED VOLTAGE (V): 220 | 230 | 220
RATED FREQUENCY (Hz): 50 | 50 | 60
RATED CURRENT (A): 4.1 | 4.2 | 3.6
RATED SPEED (min⁻¹): 1430 | 1435 | 1720
RATED EFFICIENCY (%): 66.8 | 66.8 | 70.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 12.3
STANDARD: JEC-2137-2000
EFFICIENCY RULE: IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6203ZZ
- OPPOSITE SIDE : 6202ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 63
VIBRATION: V20
CIRCUMSTANCE:
- AMBIENT TEMPERATURE : -20 ~ +40°C
- AMBIENT HUMIDITY : 95%RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
- NO. OF LEAD WIRES : 2
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 1
TYPE: CAPACITOR START
MODEL NAME: SCF-QRV
RATED OUTPUT, HP (kW): 1/4 (0.2)
POLE: 4
CODE: MEATH CODE : 1M001C-400020QVEU1
OUTLINE DRAWING NO.: ONM740537-A
RATED VOLTAGE (V): 220 | 230 | 220
RATED FREQUENCY (Hz): 50 | 50 | 60
RATED CURRENT (A): 2.6 | 2.7 | 2.2
RATED SPEED (min⁻¹): 1425 | 1430 | 1720
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: A71
WEIGHT (kg): 9.3
STANDARD: JEC-2137-2000
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6202ZZ
- OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (db.A): 63
VIBRATION: V20
CIRCUMSTANCE:
- AMBIENT TEMPERATURE : -20 ~ +40°C
- AMBIENT HUMIDITY : 95%RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
- NO. OF LEAD WIRES : 2
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : STEEL PLATE
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 1
TYPE: CAPACITOR START
MODEL NAME: SCF-QRV
RATED OUTPUT, HP (kW): 1/3 (0.25)
POLE: 4
CODE: MEATH CODE : 1M001C-400030QVEU1
OUTLINE DRAWING NO.: ONM740539-A
RATED VOLTAGE (V): 220 | 230 | 220
RATED FREQUENCY (Hz): 50 | 50 | 60
RATED CURRENT (A): 3.1 | 3.2 | 2.7
RATED SPEED (min⁻¹): 1420 | 1425 | 1710
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: B71
WEIGHT (kg): 9.8
STANDARD: JEC-2137-2000
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6202ZZ
- OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (db.A): 63
VIBRATION: V20
CIRCUMSTANCE:
- AMBIENT TEMPERATURE : -20 ~ +40°C
- AMBIENT HUMIDITY : 95%RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
- NO. OF LEAD WIRES : 2
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : STEEL PLATE
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 1
TYPE: CAPACITOR START
MODEL NAME: SCF-QRV
RATED OUTPUT, HP (kW): 1/2 (0.4)
POLE: 4
CODE: MEATH CODE : 1M001C-400040QVEU2
OUTLINE DRAWING NO.: ONM840541-*
RATED VOLTAGE (V): 220 | 230 | 220
RATED FREQUENCY (Hz): 50 | 50 | 60
RATED CURRENT (A): 4.1 | 4.2 | 3.6
RATED SPEED (min⁻¹): 1430 | 1435 | 1720
RATED EFFICIENCY (%): 66.8 | 66.8 | 70.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 14.2
STANDARD: JEC-2137-2000
EFFICIENCY RULE: IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6203ZZ
- OPPOSITE SIDE : 6202ZZ
BEARING GREASE: UREA GREASE
NOISE (db.A): 63
VIBRATION: V20
CIRCUMSTANCE:
- AMBIENT TEMPERATURE : -20 ~ +40°C
- AMBIENT HUMIDITY : 95%RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
- NO. OF LEAD WIRES : 2
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
 
         
        .png) 
        .png) 
        