Products
Single phase Motor

The Mitsubishi Electric Single-Phase Induction Motors are designed with versatility and user-centric innovation in mind. Developed to meet a wide range of application needs.
Product List
Single-phase induction motor,
  Split phase start 
  Open-protected type, IP20
  Degrees of protection
  Horizontal foot mounted
  Output : 1/4~1/2HP 4P
  Voltage / Frequency :
  220~230V 50Hz, 220V 60Hz
Single-phase induction motor,
  Capacitor start
  Open-protected type, IP20
  Degrees of protection
  Horizontal foot mounted
  Output : 1/4~1/2HP 4P
  Voltage / Frequency :
  220~230V 50Hz, 220V 60Hz
Capacitor start 
  Totally enclosed fan cooled
  type, IP55 Degrees of
  protection
  Horizontal foot and Vertical
  flange mounted
  Output : 1/4~1/2HP 4P
  Voltage / Frequency :
  220~230V 50Hz, 220V 60Hz