Solutions
Lithium-Ion Battery

Module, PACK line
- High-speed tracking
- High-speed, high-accuracy transfer
- Robot/human collaborative work
Solutions
| Issues | Solutions |
|---|---|
| Want to easily share data between devices | High-speed, high-accuracy transfer |
| Want to standardize equipment while accommodating various process configurations | Robot/human collaborative work |
Issues
Want to easily share data between devices
Benefits
Robot high-speed, high-accuracy transfer technologyImprove productivity through robot/human collaborative work.
■ Robot high-speed, high-accuracy transfer technology
- Use external encoder data or CCD detection to perform high-speed tracking of battery position on conveyor and achieve high-speed transfer to the next conveyor.
Point
- Improve productivity by enabling high-speed transfer without stopping the conveyor and further, even if the battery position and angle conditions vary.

■ Improve productivity through robot/human collaborative work.
- High-speed palletizing work using robots. Optimize arm length and structure for palletization work and improve freedom of layout.
Point
- Achieve improved trajectory accuracy by changing the position gain in real time, and further, high-accuracy vision or force sensors can also be used.

Product Lineup
Issues
Want to standardize equipment while accommodating various process configurations
Benefits
Sending of data to upper-level systems using MES or OPC UA
- Enable collaborative work with high safety conforming to requirements of international safety standards. Achieve production continuity by not stopping system even when human enters/leaves robot operating range.
Point
- Human work areas and robot operating areas can be isolated by monitoring plane settings as a safety measure.