Factory Automation

Programmable Controllers MELSEC-A Series Renewal

Use high current input compatible module for existing proximity sensors

Modules for Easy Replacement

Supported series: AnS/QnS

Plentiful Q Series modules facilitate the replacement

DC input module

Use modules that have a high rated input current and are compatible with proximity sensor inputs.

Common type AnS/QnAS Series Q Series
Positive common A1SX41*1, A1SX41-S2 QX41-S2
A1SX42*2,*3, A1SX42-S2*3
Negative common A1SX81*1, A1SX81-S2 QX81-S2
  1. *1.Use QX71 when 12 V DC is selected.
  2. *2.Use QX72 when 12 V DC is selected.
  3. *3.Use two QX41-S2 modules when using more than 32 points.

Dokumen Terkait