Programmable Controllers MELSEC-A Series Pembaruan

Daftar produk yang digunakan untuk peningkatan
Produk yang diperbarui diperkenalkan dalam bagan.
Modul ruang Seri L
Type | Model | Gambaran Umum |
---|---|---|
L Series space module | LG69 | Module for ensuring wiring space when upgrading AnS/QnAS Series module to L Series |
Unit dasar ekstensi
Type | Model | Gambaran Umum |
---|---|---|
QA(QnA Series) extension base unit | QA1S51B | 1 slot, for AnS Series modules (power supply module not required) |
Unit dasar tipe besar Seri Q (ukuran Seri AnS)
Type | Model | Gambaran Umum |
---|---|---|
Main base unit | Q35BLS | 5 slots, for Q Series modules, panel installation type |
Q38BLS | 8 slots, for Q Series modules, panel installation type | |
Q35BLS-D | 5 slots, for Q Series modules, DIN rail installation type | |
Q38BLS-D | 8 slots, for Q Series modules, DIN rail installation type | |
Extension base unit | Q65BLS | 5 slots, for Q Series modules, panel installation type |
Q68BLS | 8 slots, for Q Series modules, panel installation type | |
Q65BLS-D | 5 slots, for Q Series modules, DIN rail installation type | |
Q68BLS-D | 8 slots, for Q Series modules, DIN rail installation type | |
Q55BLS | 5 slots, for Q Series modules, panel installation type, power supply module not required | |
Q55BLS-D | 5 slots, for Q Series modules, DIN rail installation type, power supply module not required | |
Q Series large type blank cover (AnS Series size) | QG69LS | Blank cover for the Q Series module on the Q Series large type base unit (AnS Series size) |
Unit dasar tipe besar Seri Q
Type | Model | Gambaran Umum |
---|---|---|
Main base unit | Q38BL | 8 slots, 1 power supply module required, for the Q Series large type I/O modules |
Q35BL | 5 slots, 1 power supply module required, for the Q Series large type I/O modules | |
Extension base unit | Q68BL | 8 slots, 1 power supply module required, for the Q Series large type I/O modules |
Q65BL | 5 slots, 1 power supply module required, for the Q Series large type I/O modules | |
Q55BL | 5 slots, power supply module not required, for the Q Series large type I/O modules |
Modul I/O tipe besar Seri Q
Type | Model | Gambaran Umum |
---|---|---|
Input module | QX11L | 32 points, 100 to 120 V AC, rated input current: 10 mA (100 V AC, 60 Hz), response time: 15 ms or less (OFF to ON), 25 ms or less (ON to OFF), 32 points/common, 38-point terminal block |
QX21L | 32 points, 200 to 240 V AC, rated input current: 10 mA (220 V AC, 60 Hz), response time: 15 ms or less (OFF to ON), 25 ms or less (ON to OFF), 32 points/common, 38-point terminal block |
|
Output module | QY11AL | 16-point contact output, 24 V DC/240 V AC, 2 A/point, 16 A/all points, all points independent, 38-point terminal block, surge suppressor (varistor 387 to 473 V) |
QY13L | 32-point contact output, 24 V DC/240 V AC, 2 A/point, 5 A/common, 8 points/common, 38-point terminal block | |
QY23L | 32-point triac output, 100 to 240 V AC, 0.6 A/point, 2.4 A/common, 8 points/common, 38-point terminal block | |
QY51PL | 32-point transistor output (Sink), 12/24 V DC, 0.5 A/point, 4 A/common, 16 points/common, 38-point terminal block | |
Q Series large type blank cover | QG69L | Blank cover for installing the existing Q Series module on the Q Series large type base unit |
Modul masukan DC
Type | Model | Gambaran Umum |
---|---|---|
DC input module | QX41-S2 | 32 points, 24 V DC, rated input current: approximately 6 mA, positive common type, 32 points/common, response time: 1 ms/5 ms/10 ms/20 ms/70 ms or less (Set by the CPU parameter at the initial setting of 10 ms for both ON to OFF and OFF to ON) |
QX81-S2 | 32 points, 24 V DC, rated input current: approximately 6 mA, negative common type, 32 points/common, response time: 1 ms/5 ms/10 ms/20 ms/70 ms or less (Set by the CPU parameter at the initial setting of 10 ms for both ON to OFF and OFF to ON) |
Modul keluaran relai (semua titik independen)
Type | Model | Gambaran Umum |
---|---|---|
Relay output module | LY18R2A | 8 points, 24 V DC / 240 V AC, 2 A/1 point, 8 A/1 module Response time: 12 ms or less, no common (all points independent) |
Modul keluaran triac (semua titik independen)
Type | Model | Gambaran Umum |
---|---|---|
Triac output module | LY28S1A | 8 points, 100 VAC / 240 VAC, 1 A/1 point, 8 A/module Response time: 1 ms + 0.5 cycle or less, no common (all points independent) |
Modul gabungan I/O
Type | Model | Gambaran Umum |
---|---|---|
I/O combined module | QX41Y41P | Input specifications (positive common type)
32 points, 24 V DC, 32 points/common,
Output specifications (sink type)
response time: 1 ms/5 ms/10 ms/20 ms/70 ms or less (Set by the CPU parameter at the initial setting of 10 ms for both ON to OFF and OFF to ON) 32 points, 24 V DC, 0.1 A/point, 2 A/common,
Number of occupied I/O points:
response time: 1 ms or less (OFF to ON), 1ms or less (ON to OFF, rated load, resistance load) 64 points (32-point input for the first half and 32-point output for the second half) |
Modul kontrol suhu
Type | Model | Gambaran Umum |
---|---|---|
Temperature control module | Q64TCRTN | 4 channels, platinum resistance thermometers (Pt100, JPt100) No heater disconnection detection function Sampling cycle: 0.5 s/4CH, 18-point terminal block |
Q64TCRTBWN | 4 channels, platinum resistance thermometers (Pt100, JPt100) Heater disconnection detection function Sampling cycle: 0.5 s/4CH, 18-point terminal block × 2 |
|
Q64TCTTN | 4 channels, thermocouple (K, J, T, B, S, E, R, N, U, L, PL2, W5Re/W26Re) No heater disconnection detection function Sampling cycle: 0.5 s/4CH, 18-point terminal block |
|
Q64TCTTBWN | 4 channels, thermocouple (K, J, T, B, S, E, R, N, U, L, PL2, W5Re/W26Re) Heater disconnection detection function Sampling cycle: 0.5 s/4CH, 18-point terminal block × 2 |
Modul penghitung kecepatan tinggi
Type | Model | Gambaran Umum |
---|---|---|
High-speed counter module | QD62-H01 | High-speed counter module for replacing the AD61 (50KPPS setting) (with the same input filtering system and counting speed) |
QD62-H02 | High-speed counter module for replacing the AD61-S1 (10KPPS) (with the same input filtering system and counting speed) |
Modul pemosisian keluaran analog
Type | Model | Gambaran Umum |
---|---|---|
Analog output positioning module | QD73A1 | 1-axis analog output type Position control mode (positioning control, two-phase trapezoidal positioning control) Speed-position control switch mode |
Modul jaringan MELSECNET/H
Type | Model | Gambaran Umum |
---|---|---|
MELSECNET/H network module | QJ71NT11B | MELSECNET/H twisted pair cable, single bus, for control/normal station |
Modul I/O jarak jauh CC-Link bentuk A2C
Type | Model | Gambaran Umum |
---|---|---|
CC-Link remote I/O module (Screw/2-piece terminal block, dustproof type) |
AJ65DBTB1-32D | Input: 32 points, 24 V DC (positive/negative common (sink/source)), terminal block 1-wire type, response time: 10 ms |
AJ65DBTB1-32T1 | Output: 32 points, 12/24 V DC, 0.5 A transistor output (sink), terminal block 1-wire type (low leakage current type) |
|
AJ65DBTB1-32DT1 | Input: 16 points, 24 V DC (positive common), 1-wire type, response time: 10 ms Output: 16 points, 24 V DC, 0.5 A transistor output (sink), terminal block 1-wire type (low leakage current type) |
|
AJ65DBTB1-32R | Output: 32 points, 24 V DC/240 V AC, 2 A relay output, terminal block 1-wire type | |
AJ65DBTB1-32DR | Input: 16 points, 24 V DC (positive/negative common (sink/source)), response time: 10 ms Output: 16 points, 24 V DC/240 V AC, 2 A relay output, terminal block 1-wire type |
Dari Seri MELSEC-A/QnA ke Seri MELSEC-Q
Untuk spesifikasi terperinci, tindakan pencegahan, dan batasan Upgrade Tool, silakan hubungi kantor penjualan atau perwakilan penjualan Mitsubishi Electric setempat.