Factory Automation

Font Size:

MI2012-W-CL

Basic information

Product main imageZoom

Model nameMI2012-W-CL
OverviewMPU: Intel® Core™ i3
Main memory: 8 GB
Internal storage: 64 GB
Interface: HDMI v1.4 x 1, DVI-I x 1, PCI Express® x1, x2, x4, x8, x16 (half-size) x 1, PCI (half-size) x 1, RS-232/RS-422/RS-485 x 2, USB3.0 x 6
Power supply cable is not included.
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) KC FCC CCC
Sales statusOn sale

Merit

Flexible system expansion realizes IoT suitable to the shop floor

Equipped with high-performance processor and Windows®, MI3000 contributes to quality improvement through diagnosis and monitoring of production data. PCI and PCI Express® expansion port enables system expansion, realizing high-speed collection of production data and device control.