Programmable Automation Controllers MELSEC
Product features -Lineup-
MELSEC MX Controller lineup
The MELSEC MX Controller is a series of controllers that integrates three types of control, sequence, motion, and network.
The MELSEC MX Controller has two models: MX-R model and MX-F model.
A diversified and sophisticated system can be constructed by using the MX-R models with the MELSEC iQ-R Series modules, and the MX-F models with the MELSEC iQ-F Series modules.
MX-R model
Model
- MXR300-16
- MXR300-32
- MXR300-64
- MXR500-128
- MXR500-256
Number of controllable axes (Real drive axes)
- 16 axes
- 32 axes
- 64 axes
- 128 axes
- 256 axes
A base unit and power supply module of the MELSEC iQ-R Series are required.
MX-F model
Model
- MXF100-8-□32
- MXF100-16-□32
Number of controllable axes (Real drive axes)
- 8 axes
- 16 axes
□ is either N: transistor output (sink) or P: transistor output (source).
MELSEC MX Controller features
Improving productivity
Improving program development efficiency
Reducing the machine management cost