Network-related products |
Programmable Controllers MELSEC CC-Link IE Line Up
Block Type Remote Modules
CC-Link IE Field Network Block type remote modules
- Remote device station or intelligent device station of CC-Link IE Field Network. These modules are useful when installation positions close to I/O devices are required
- Supports CC-Link IE Field Network synchronized communication (By synchronizing with the master station *1*2 , which supports synchronized communication, these modules perform highly-accurate synchronous operations as device stations.)
- Modules supporting extension function increases the number of I/O points by adding extension modules
- Modules *3 supporting fast link-up function quickly return when reconnected with the CC-Link IE Field Network after disconnection
- Modules *3 supporting automatic I/O parameter setting function can be operated without setting parameters, thereby reducing the start-up timing
- *1. MELSEC iQ-R Series and simple motion module master stations support this feature.
- *2. When using QD77GF16, this function cannot be used depending on the combination of the I/O module and software package used. For further details, please refer to the block type remote module manual.
- *3. For applicable modules, please refer to function list
Modules with
are recognized as CC-Link IE TSN device station by changing the switch on the module front. Please refer to CC-Link IE TSN network .
Main input modules
- Response time can be set at 0 ms, 0.2 ms, 0.5 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GN2S1-16D | Positive common, Negative common | 16 points | 24 V DC (6.6 mA) | 1-wire | - |
| NZ2GN2S1-32D | Positive common, Negative common | 32 points | 24 V DC (6 mA) | 1-wire | - |
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GF2S1-16D | Positive common, Negative common | 16 points | 24 V DC (6 mA) | 1-wire | 1 |
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GN2B1-16D | Positive common, Negative common | 16 points | 24 V DC (6.6 mA) | 1-wire | - |
| NZ2GN2B1-32D | Positive common, Negative common | 32 points | 24 V DC (6 mA) | 1-wire | - |
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GF2B1N1-16D | Positive common, Negative common | 16 points | 24 V DC (6 mA) | 1-wire | 3 |
| NZ2GF2B1-32D | Positive common, Negative common | 32 points | 24 V DC (6 mA) | 1-wire | - |
| Model | Input type | Input points | Rated input voltage, frequency |
Rated input current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|---|
| NZ2GF2B2-16A | AC input | 16 points | 100…120 V AC, 50/60 Hz |
8.2 mA (100 V AC, 60 Hz) 6.8 mA (100 V AC, 50 Hz) |
2-wire | 1 |
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GNCE3-32D | Positive common | 32 points | 24 V DC (6.6 mA) | 3-wire | - |
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GFCE3-16D | Positive common | 16 points | 24 V DC (4 mA) | 3-wire | 1 |
| NZ2GFCE3-16DE | Negative common | 16 points | 24 V DC (4 mA) | 3-wire | 1 |
| NZ2GFCE3N-32D | Positive common | 32 points | 24 V DC (4 mA) | 3-wire | 1 |
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GNCF1-32D | Positive common, Negative common | 32 points | 24 V DC (6.6 mA) | 1-wire | - |
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GFCF1-32D | Positive common, Negative common | 32 points | 24 V DC (4 mA) | 1-wire | 1 |
Main output modules
- With output HOLD/CLEAR setting function, the equipment can be stopped when the output module is disconnected from network or when the CPU module stops, supporting the system flexibly
- ON/OFF status of the external power supply can be monitored with external power supply monitoring function
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GN2S1-16T | Sink | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| NZ2GN2S1-16TE | Source | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| NZ2GN2S1-32T | Sink | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) |
1-wire | - |
| NZ2GN2S1-32TE | Source | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) |
1-wire | - |
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GF2S1-16T | Sink | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | 1 |
| NZ2GF2S1-16TE | Source | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | 1 |
| Model | Output type | Output points | Rated switching voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GF2S2-16R | Contact output | 16 points | 24 V DC (2 A), 240 V AC (2 A) | 2-wire | 1 |
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GN2B1-16T | Sink | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| NZ2GN2B1-16TE | Source | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| NZ2GN2B1-32T | Sink | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) |
1-wire | - |
| NZ2GN2B1-32TE | Source | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) |
1-wire | - |
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GF2B1N1-16T | Sink | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | 3 |
| NZ2GF2B1N1-16TE | Source | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | 3 |
| NZ2GF2B1-32T | Sink | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) |
1-wire | - |
| NZ2GF2B1-32TE | Source | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) |
1-wire | - |
| Model | Output type | Output points | Rated switching voltage/current | Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GF2B2-16R | Contact output | 16 points | 24 V DC (2 A), 240 V AC (2 A) | 2-wire | 1 |
| Model | Output type | Output points | Rated load voltage, frequency/ Max. load current |
Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GF2B2-16S | Triac output | 16 points | 100…240 V AC, 50/60 Hz (0.6 A/point, 4.8 A/common) |
2-wire | 1 |
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GFCE3-16T | Sink | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
3-wire | 1 |
| NZ2GFCE3-16TE | Source | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
3-wire | 1 |
| NZ2GFCE3N-32T | Sink | 32 points | 12/24 V DC (0.5 A/point, 6 A/common) |
3-wire | 1 |
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GNCF1-32T | Sink | 32 points | 12/24 V DC (0.1 A/point, 3.2 A/common) |
1-wire | - |
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Max. extension modules |
|---|---|---|---|---|---|
| NZ2GFCF1-32T | Sink | 32 points | 12/24 V DC (0.1 A/point, 3.2 A/common) |
1-wire | 1 |
Main I/O combined modules
- Response time can be set at 0 ms, 0.2 ms, 0.5 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms
- With output HOLD/CLEAR setting function, the equipment can be stopped when the output module is disconnected from network or when the CPU module stops, supporting the system flexibly
- ON/OFF status of the external power supply can be monitored with external power supply monitoring function
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points |
Rated load voltage/ Max. load current |
Wiring type |
Max. extension modules |
|---|---|---|---|---|---|---|---|---|
| NZ2GN2S1-32DT | Positive common |
16 points | 24 V DC (6 mA) | Sink | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| NZ2GN2S1-32DTE | Negative common |
16 points | 24 V DC (6 mA) | Source | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points |
Rated load voltage/ Max. load current |
Wiring type |
Max. extension modules |
|---|---|---|---|---|---|---|---|---|
| NZ2GN2B1-32DT | Positive common |
16 points | 24 V DC (6 mA) | Sink | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| NZ2GN2B1-32DTE | Negative common |
16 points | 24 V DC (6 mA) | Source | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type |
Max. extension modules |
|---|---|---|---|---|---|---|---|---|
| NZ2GF2B1-32DT | Positive common |
16 points | 24 V DC (6 mA) | Sink | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| NZ2GF2B1-32DTE | Negative common |
16 points | 24 V DC (6 mA) | Source | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points |
Rated load voltage/ Max. load current |
Wiring type |
Max. extension modules |
|---|---|---|---|---|---|---|---|---|
| NZ2GNCE3-32DT | Positive common |
16 points | 24 V DC (6.6 mA) | Sink | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
3-wire | - |
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points |
Rated load voltage/ Max. load current |
Wiring type |
Max. extension modules |
|---|---|---|---|---|---|---|---|---|
| NZ2GFCE3N-32DT | Positive common |
16 points | 24 V DC (4 mA) | Sink | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
3-wire | 1 |
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points |
Rated load voltage/ Max. load current |
Wiring type |
Max. extension modules |
|---|---|---|---|---|---|---|---|---|
| NZ2GFCF1-32DT | Positive common Negative common |
16 points | 24 V DC (4 mA) | Sink | 16 points | 12/24 V DC (0.1 A/point, 1.6 A/common) |
1-wire | 1 |
Multiple input (voltage/current/temperature) module
- Galvanic channel isolation and conversion speed is 40 ms/4 channels
- Spring-clamp terminal block does not require screw tightening, reducing wiring tasks
- Supports variety of temperature sensors (12 types of thermocouple, 10 types of RDT)
| Model | Input type | Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|
| NZ2GF2S-60MD4 | Analog voltage/current/temperature input | 4 ch | - | - |
Analog modules
- The module setup is done only using function setting switches *4 on the module front. Setup with engineering software is unnecessary, reducing engineering time and setup time.
- *4. Modules supporting CC-Link IE Field Network only do not have setting switches.
Input module
| Model | Input type | Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|
| NZ2GN2S-60AD4 | Analog voltage/current input | 4 ch | - | - *5 |
| Model | Input type | Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|
| NZ2GN2B-60AD4 | Analog voltage/current input | 4 ch | - | - *5 |
| Model | Input type | Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|
| NZ2GF2BN-60AD4 | Analog voltage/current input | 4 ch | 1 | ● |
- *5. Supported only when CC-Link IE TSN communication is used.
| Model | Input type | Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|
| NZ2GFCE-60ADV8 | Analog voltage input | 8 ch | - | - |
| NZ2GFCE-60ADI8 | Analog current input | 8 ch | - | - |
Output module
| Model | Output type | Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|
| NZ2GN2S-60DA4 | Analog voltage/current output | 4 ch | - | - *6 |
| Model | Output type | Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|
| NZ2GN2B-60DA4 | Analog voltage/current output | 4 ch | - | - *6 |
| Model | Output type | Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|
| NZ2GF2BN-60DA4 | Analog voltage/current output | 4 ch | 1 | ● |
- *6. Supported only when CC-Link IE TSN communication is used.
| Model | Output type | Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|
| NZ2GFCE-60DAV8 | Analog voltage output | 8 ch | - | - |
| NZ2GFCE-60DAI8 | Analog current output | 8 ch | - | - |
Temperature control modules
- Operates at a sampling cycle of 250 ms/4 channels, with standard control (heating or cooling) or mixed-mode (heating and cooling combined) supported
- The Simultaneous temperature rise, Peak current suppression, and Self-tuning functions included
- Input channel-isolation
Screw terminal block
NZ2GF2B-60TCTT4
| Model | Input type | Output type Transistor output |
Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|---|
| NZ2GF2B-60TCTT4 | Thermocouple input | Sink | 4 ch | - | - |
| NZ2GF2B-60TCRT4 | RTD input | Sink | 4 ch | - | - |
High-speed counter module
- Counting speed of 8 Mpps max (Duty ratio of the PWM output function can be set in 0.1 µs increments enabling precise output control)
- The pulse measurement function with 100 ns measurement resolution enables highly-accurate pulse width measurement
40-pin connector type
| Model | Input type | Output type Transistor output |
Number of channels | Max. extension modules | Synchronized communication |
|---|---|---|---|---|---|
| NZ2GFCF-D62PD2 | Differential input, DC input | Sink | 2 ch | 1 | ● |
Extension modules
Input/output module
- Increases the number of available I/O points for the remote I/O, analog I/O, and high-speed counter modules
- Combined with an analog input module, the extension module receives external signals for A-D conversion sampling timing control (sampling trigger adjustment)
- Combined with a high-speed counter module, the extension module enables the Cam switch function to provide ON/OFF control at an accurate cycle
- When a main input module, main output module or I/O combined module supporting CC-Link IE Field Network synchronous communication function is connected, synchronous communication function can be used
- When an extension output module is connected to a main input module, main output module or I/O combined module, ON times integration function can be used
Spring-clamp terminal block type
NZ2EX2S1-16D
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Multiple modules connectable |
|---|---|---|---|---|---|
| NZ2EX2S1-16D | Positive common, Negative common | 16 points | 24 V DC (6 mA) | 1-wire | - |
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Multiple modules connectable |
|---|---|---|---|---|---|
| NZ2EX2S1-16T | Sink | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
| NZ2EX2S1-16TE | Source | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | - |
Screw terminal block
NZ2EX2B1N-16D
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type | Multiple modules connectable |
|---|---|---|---|---|---|
| NZ2EX2B1N-16D | Positive common, Negative common | 16 points | 24 V DC (6 mA) | 1-wire | ● |
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Multiple modules connectable |
|---|---|---|---|---|---|
| NZ2EX2B1N-16T | Sink | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | ● |
| NZ2EX2B1N-16TE | Source | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) |
1-wire | ● |
Analog input/output module
- Extends the number of analog points without any changes required to the network configuration
- Conversion speed can be selected from 100 µs/channel, 400 µs/channel, and 1 ms/channel for the analog input module (Conversion speed switch function)
- Conversion speed is 100 µs/channel for analog output module
- Enables connection with analog I/O modules
Screw terminal block
NZ2EX2B-60AD4
| Model | Input/output type | Number of channels | Multiple modules connectable |
|---|---|---|---|
| NZ2EX2B-60AD4 | Analog voltage/current input | 4 ch | - |
| NZ2EX2B-60DA4 | Analog voltage/current output | 4 ch | - |