Factory Automation

Controllers MELSEC iQ-R Series Product features -Basic system configuration-

Basic units

Main base

Redundant power supply

Slim type main base

Extension base

  • *1.Q Series modules can be used.

Redundant power supply

Redundant system

Power supply modules

Power supply module

AC input

DC input

Slim type power supply module

AC input

Main base

Item R33B R35B R38B R312B R310RB R310B-HT R38RB-HT
Number of mountable I/O modules 3 5 8 12 10 10 8
External dimension, width (mm) 189 245 328 439 439 439 439
Redundant power supply function - - - - -
Extended temperature range - - - - -

Extension base

Item R65B R68B R612B R610RB R68WRB R610B-HT R68RB-HT R66WRB-HT
Number of mountable I/O modules 5 8 12 10 8 10 8 6
External dimension, width (mm) 245 328 439 439 439 439 439 439
Redundant power supply function - - - -
Redundant system function - - - - - -
Extended temperature range - - - - -

Power supply module

Item AC input DC input
R61P R62P R64P R64RP R63P R63RP R69P R69RP
Input power supply voltage 100…240 V AC (+10%, -15%), 50/60 Hz (±5%) 24 V DC (+30%, -20%)*2
Maximum input apparent power (VA) 130 120 160 -
Maximum input power (W) - 50 65
Rated output voltage (V) 5 5
Rated output current (A) 6.5 3.5 9 6.5 9
Redundant power supply function - - - - -
24 V DC service power supply - - - - - - -
  • *2.R63P supports -35%

Slim type main base

Item R32SB R33SB R35SB
Number of mountable I/O modules 2 3 5
External dimension, width (mm) 114 142 198.5

Slim type power supply module

Item R61SP
Input power supply voltage 100…240 V AC (+10%, -15%),
50/60 Hz (±5%)
Maximum input apparent power (VA) 45
Rated output voltage (V) 5
Rated output current (A) 2.5

Related documents