Factory Automation

Update information

  • Category

February

  • Technical bulletin

    Inverters-FREQROL:SALES AND SERVICE is added.
    Firmware Update for the FR-D800 Series General-Purpose Inverters
       pdf_icon 848E (0.34MB)
    Firmware Update for FR-A800-AWH Inverters (FR-A800 Plus Series)
       pdf_icon 849E (0.2MB)

  • Technical bulletin

    Inverters-FREQROL:SALES AND SERVICE is updated.
    Outer Appearance Change of the General-Purpose Inverter Option FR-BFP2
       pdf_icon 801EA (0.59MB)

January

  • Catalog

    Inverters-FREQROL: Catalog is updated.
    FREQROL-D800 Series
       pdf_icon L-06153ENG-B (24.3MB)

  • Technical bulletin

    Inverters-FREQROL:SALES AND SERVICE is added.
    Firmware Update for the FR-E800 Series General-Purpose Inverters
       pdf_icon 840E (0.6MB)
    Firmware Update for the FR-A800, FR-A800 Plus, and FR-F800 Series Inverters
       pdf_icon 843E (0.23MB)
    Simplification and Standardization of Enclosed Instruction Manuals for the Plug-in Options of the FR-A800/FR-F800 Series Inverters
       pdf_icon 845E (0.2MB)
    Appearance Change of the Rubber Bush Bracket for General-Purpose Inverters and Options
       pdf_icon 846E (0.27MB)
    Appearance Change of the FR-BMF Series Inverter Option to Support Rear Panel Installation for the FR-D840-11K/15K
       pdf_icon 847E (0.21MB)

December

  • Technical bulletin

    Inverters-FREQROL:SALES AND SERVICE is added.
    Outer Appearance Change of the Harness for Connection between the Main Circuit Board and the Control Circuit Board for the FR-A800 and FR-F800 Series Inverters, FR-XC Series Multifunction Regeneration Converters, and FR-CC2 Series Converter Units
       pdf_icon 811E (4.87MB)
    Discontinuation of the FR-A7NL and FR-A8NL General-Purpose Inverter Plug-in Options
       pdf_icon 829E (0.13MB)

  • Manual

    Inverters-FREQROL:Manual is updated.
    (Released on the web : 2025-11)
    FR-A800-GN CC-Link IE TSN / CC-Link IE Field Network communication function built-in type INSTRUCTION MANUAL (STARTUP) (English Version)
       pdf_icon IB-0600835E (7.52MB)
    FR-A800-GN CC-Link IE TSN / CC-Link IE Field Network communication function built-in type INSTRUCTION MANUAL (STARTUP) (Chinese Version)
       pdf_icon IB-0600835C (7.52MB)
    FR-A8NCG INSTRUCTION MANUAL (CC-Link IE TSN) (English Version)
       pdf_icon IB-0600837ENG (2.33MB)
    FR-A8NCG INSTRUCTION MANUAL (CC-Link IE TSN) (Chinese Version)
       pdf_icon IB-0600838CHN (2.46MB)
    FR-A802-GN (SEPARATED CONVERTER TYPE) INSTRUCTION MANUAL (HARDWARE) (English Version)
       pdf_icon IB-0600840ENG (6.42MB)
    FR-A802-GN (SEPARATED CONVERTER TYPE) INSTRUCTION MANUAL (HARDWARE) (Chinese Version)
       pdf_icon IB-0600841CHN (6.89MB)
    FR-A800-GN CC-LINK IE TSN / CC-LINK IE FIELD NETWORK FUNCTION MANUAL (English Version)
       pdf_icon IB-0600843ENG (2.26MB)
    FR-A800-GN CC-LINK IE TSN / CC-LINK IE FIELD NETWORK FUNCTION MANUAL (Chinese Version)
       pdf_icon IB-0600844CHN (2.39MB)
    FR-A800-GN INSTRUCTION MANUAL (UL TYPE 1 SPECIFICATIONS) (English Version)
       pdf_icon IB-0600848ENG (0.79MB)

  • Manual

    Inverters-FREQROL:Manual is added.
    (Released on the web : 2025-11)
    FR-A8NCG PLUG-IN OPTION SAFETY GUIDELINE (English Version)
       pdf_icon IB-0601057E (0.42MB)
    FR-A8NCG PLUG-IN OPTION SAFETY GUIDELINE (Chinese Version)
       pdf_icon IB-0601057C (0.42MB)
    FR-A8NCG INSTRUCTION MANUAL (CC-Link IE Field Network) (English Version)
       pdf_icon IB-0601059ENG (2.1MB)
    FR-A8NCG INSTRUCTION MANUAL (CC-Link IE Field Network) (Chinese Version)
       pdf_icon IB-0601060CHN (2.25MB)