Products
Inverters-FREQROL
The best choice for a completerange of applications.
Inverters are variable frequency power supply units which can change the rotation speed of the three-phase induction motors easily and flexibly.
High-performance and environmentally friendly inverter compliant with global standards.
An extensive range of models are available according to application.
Product List
High performance and high quality new inverter of the highest level.
With the enhanced drive performance and usability, the inverter is compliant with applicable safety standards.
The optimum functions for each dedicated field are added to the already high performance and high functionality of FR-A800 series inverter.
Enhanced next-generation energy-saving inverter.Equipped various functions ideal for fans and pumps.
“Next-generation compact inverters” FR-D800 Series help create the sustainable future.
Network
Software
iQ Works is a comprehensive software suite that contains programming software for programmable controllers, motion controllers, GOTs, etc.
FR Configurator2 is a software supports inverter from startup to maintenance.(Compatible with the 800/700 series inverters)
The release version (updated) and the free trial version (usable free of charge with limited functions) can be downloaded.